Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3F1

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3F1

E3F1

Standard M18 Photosensor with best price-value ratio

Omron E3F1 series represents an M18 size Photoelectric sensor with best value at competitive price. It features the same compact housing as E3FA and meets all requirements for standard industrial applications.

  • Bright visible red LED enabling easy alignment
  • Compact and robust housing for easy integration into machines
  • Reliable operation in all industrial environments

Specifications & ordering info

Product Shape Sensing method Sensing distance Sensing distance (min.) Setting method Connection method Cable length Output type Operation mode Response time Material housing Thread size Product Length (unpacked) Type of light Power supply voltage Degree of protection (IP) Description
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 100 mm, NPN, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 300 mm, NPN, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 100 mm, NPN, Light-ON/Dark-ON, M12 connector
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 300 mm, NPN, Light-ON/Dark-ON, M12 connector
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 100 mm, PNP, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 100 mm, PNP, Light-ON/Dark-ON, M12 connector
Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, M12 connector
Multipack 10 units - E3F1-DP21 : Photoelectric sensor, M18 threaded barrel, plastic, red LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, M12 connector
Photoelectric sensor, M18 threaded barrel, plastic, red LED, retro-reflective, 3 m, NPN, Light-ON/Dark-ON, 2m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, retro-reflective, 3 m, NPN, Light-ON/Dark-ON, M12 connector
Photoelectric sensor, M18 threaded barrel, plastic, red LED, retro-reflective, 3 m, PNP, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, retro-reflective, 3 m, PNP, Light-ON/Dark-ON, M12 connector
Multipack 10 units - E3F1-RP21 : Photoelectric sensor, M18 threaded barrel, plastic, red LED, retro-reflective, 3 m, PNP, Light-ON/Dark-ON, M12 connector
Photoelectric sensor, M18 threaded barrel, plastic, red LED, through-beam, 15 m, NPN, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, through-beam, 15 m, NPN, Light-ON/Dark-ON, M12 connector
Photoelectric sensor, M18 threaded barrel, plastic, red LED, through-beam, 15 m, PNP, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, M18 threaded barrel, plastic, red LED, through-beam, 15 m, PNP, Light-ON/Dark-ON, M12 connector
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Reflectors for retro-reflective photoelectric sensors

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

General purpose reflectors

  • ABS base
  • Acrylic surface

Surface screw mounting
(diagonal holes)

40 × 60 × 7.5

  • Retro-reflective photoelectric sensors with and without M.S.R

E39-R1S

 

Surface screw mounting
(holes on one side only)

35.4 × 42.3 × 8

E39-R9

 

51.4 × 60.3 × 8.5

E39-R42

 

Small size

Side screw mounting or surface selfadhesive

41.8 × 22.5 × 11

E39-R3

 

Surface screw mounting

23 × 13.7 × 4.9

E39-R4

 

Large size

100 × 100 × 9

E39-R8

 

84.5 × 84.5 × 8.7

E39-R40

 

High precision

Microtripel for improved
performance with fine beam sensors

52 × 40 × 4.8

Recommended for fine beam coaxial models (E3NC-LH03,
E3S-DB, E3T-SR4)

E39-R6

 

30 × 45

E39-R12

 

14 × 23 × 1

E39-R37-CA

 

12 × 24

E39-R13

 

Simple mounting

Round shape with centered mounting hole for simple screw mounting

Diameter: 84

Depth: 7.4

Photoelectric sensors with and
without M.S.R.

E39-R7

Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

 

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

Enhanced detergent resistance

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

40 × 60 × 7.5

Recommended for harsh
environment sensors

E39-R50

  • PET
  • Surface screw mounting
  • IP69k after DIN 40050 part 9
  • Anti-fogging coating

E39-R50K

 

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

20 × 60 × 6

E39-R51

 

Highest detergent resistance

  • SUS316L
  • Borosilicat
  • Surface screw mounting

43 × 30 × 5

E39-R16

 

Heat resistant

  • Borosilicat
  • Surface screw mounting
  • 450°C heat resistance
  • Suitable for vacuum environment

95 × 51 × 8

E39-R47

 

Non-fogging reflector

  • ABS
  • Acrylic surface

Anti-fogging coating

40 × 60 × 7.5

E39-R1K

 

Special polarizing

  • ABS base
  • PMMA surface

Special polarizing filter to PET

44 × 80 × 8.5

E3ZM-B, E3FA-B, E3FB-B, E3S-DB

E39-RP1

 

Oil-resistant Reflector

  • Methacrylate resin surface
  • Aluminium, Stainless steel screws

Resistant to cutting oil

65.4 × 106 × 11.5

E3ZR-C

E39-R1R

 

General purpose tape reflectors

  • Acrylic
  • Self adhesive
  • Pre cut

35 × 10 × 0.6

Photoelectric sensors with and
without M.S.R.

E39-RS1

 

Optimised for E3T-SR4

E39-RS1-CA

 

40 × 35 × 0.6

 

E39-RS2

Optimised for E3T-SR4

E39-RS2-CA

 

80 × 70 × 0.6

 

E39-RS3

Optimised for E3T-SR4

E39-RS3-CA

 

  • Self adhesive
  • Cut-to-length, roll material

25 mm × 5 m

 

E39-RS25 5 m

25 mm × 22.8 m

 

E39-RS25 22.8 m

 

50 mm × 5 m

 

E39-RS50 5 m

50 mm × 22.8 m

 

E39-RS50 22.8 m

 

High precision tape reflectors

  • Self adhesive
  • Pre cut

195 × 22

Recommended for fine beam and
laser sensors (E3NC-LH03, E3Z-LR, E3S-DB_2)

E39-RS4

 

108 × 46

E39-RS5

Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E3F1

sensor los pag 3 square prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E3F1

By completing this form you can request a quotation. Your personal details will be handled confidentially.

sensor los pag 3 square prod

Personal details

E3F1

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Compact size and shape

e3favse3f2-sensor prod

Compact size and shape. Can be installed almost anywhere.

Visible LED light for easy alignment

e3fa high-power-led-02 prod

All models feature bright LED light for easy alignment.

Technical information

pes tech info 121 prod
pes tech info 122 prod

Downloads