Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3ZR-C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3ZR-C

E3ZR-C

Robust compact sensor resistant to cutting oil

E3ZR-C provides robust stainless steel housing for harsh environments. Specially designed to be resistant to cutting oil. High power LED for excellent performance and high optical precision.

  • Sealing methods that prevent gaps at joints block the ingress of cutting oil
  • Fluororesin cables that strongly resist cutting oil
  • IP67G Oil-resistant
  • Rugged stainless steel compact housing

Specifications & ordering info

Ordering information

Sensor type

Sensing distance
(Red light)

Operation mode

Connection method

Order code

 

 

 

 

NPN output

PNP output

Through-beam
(Emitter + Receiver)1

 

30 m

Light
ON

2 m2

E3ZR-CT61L 2M

(Emitter E3ZR-CT61L-L 2M

Receiver E3ZR-CT61L-D 2M)

E3ZR-CT81L 2M

(Emitter E3ZR-CT81L-L 2M

Receiver E3ZR-CT81L-D 2M)

3

E3ZR-CT61L-M1TJ 0.3M

(Emitter E3ZR-CT61L-L-M1TJ 0.3M

Receiver E3ZR-CT61L-D-M1TJ 0.3M)

E3ZR-CT81L-M1TJ 0.3M

(Emitter E3ZR-CT81L-L-M1TJ 0.3M

Receiver E3ZR-CT81L-D-M1TJ 0.3M)

Dark
ON

2 m2

E3ZR-CT61D 2M

(Emitter E3ZR-CT61D-L 2M

Receiver E3ZR-CT61D-D 2M)

E3ZR-CT81D 2M

(Emitter E3ZR-CT81D-L 2M

Receiver E3ZR-CT81D-D 2M)

3

E3ZR-CT61D-M1TJ 0.3M

(Emitter E3ZR-CT61D-L-M1TJ 0.3M

Receiver E3ZR-CT61D-D-M1TJ 0.3M)

E3ZR-CT81D-M1TJ 0.3M

(Emitter E3ZR-CT81D-L-M1TJ 0.3M

Receiver E3ZR-CT81D-D-M1TJ 0.3M)

Retro-reflective
with M.S.R. function4

 

2.5 m5 (100 mm)6

Light
ON

2 m2

E3ZR-CR61L 2M

E3ZR-CR81L 2M

3

E3ZR-CR61L-M1TJ 0.3M

E3ZR-CR81L-M1TJ 0.3M

Dark
ON

2 m2

E3ZR-CR61D 2M

E3ZR-CR81D 2M

3

E3ZR-CR61D-M1TJ 0.3M

E3ZR-CR81D-M1TJ 0.3M

Diffuse-reflective

 

0.5 m

Light
ON

2 m2

E3ZR-CD61L 2M

E3ZR-CD81L 2M

3

E3ZR-CD61L-M1TJ 0.3M

E3ZR-CD81L-M1TJ 0.3M

Dark
ON

2 m2

E3ZR-CD61D 2M

E3ZR-CD81D 2M

3

E3ZR-CD61D-M1TJ 0.3M

E3ZR-CD81D-M1TJ 0.3M

Specifications

Item

Through-beam

Retro-reflective with M.S.R. function

Diffuse-reflective

 

NPN output

E3ZR-CT61_ (-M1TJ)

E3ZR-CR61_ (-M1TJ)

E3ZR-CD61_ (-M1TJ)

PNP output

E3ZR-CT81_ (-M1TJ)

E3ZR-CR81_ (-M1TJ)

E3ZR-CD81_ (-M1TJ)

Directional angle

Emitter, Receiver: 3° to 15°

(Distance between emitter and receiver. Rated sensing distance)

Sensor: 2° to 10°

Reflector: 30° (Distance to reflector. Rated sensing distance)

Light source
(wave length)

Red LED
(624 nm)

Red LED
(680 nm)

Red LED
(624 nm)

Power supply voltage

12 to 24 VD±10%, ripple (p-p): 10% max.

Protective circuits

Reversed power supply polarity protection, output short-circuit protection, and reversed output polarity protection

Reversed power supply polarity protection, output short-circuit protection, reversed output polarity protection, and mutual interference prevention function (with up to two Units)

Response time

Operate or reset: 1 ms max.

Ambient
temperature

Operating

−25 to 55°C

Storage

−40 to 70°C (with no icing or condensation)

Degree of protection

IP67 (IEC 60529) and IP67G7 (JIS C 0920 Annex 1)

Passed OMRON's Oil-resistant Component Evaluation Standards 8

(Cutting oil type: specified in JIS K 2241:2000; Temperature: 35°C max.)

Material

Case

SUS316L

Cable

Fluororesin

Lens

Methacrylate resin (Oil-resistant high molecular weight type)

Indicator

Polyetherimide resin

 


1. Through-beam Sensors are sold in sets that include both the Emitter and Receiver. An order for the Emitter or Receiver alone cannot be accepted.
2. Models with 5-m cable length are also available with “5M” suffix. (Example: E3ZR-CT61L 5M)
3. M12 Smartclick pre-wired connector (0.3 m)
4. The Reflector is sold separately. Select the Reflector model most suited to the application.
5. When using E39-R1R Oil-resistant Reflector
6. Values in parentheses indicate the minimum required distance between the Sensor and Reflector.
7. The IP67G is the degree of protection which is defined according to the JIS (Japanese Industrial Standards).
The IP67 indicates the same level of protection as defined by the IEC, and the G indicates that a device has resistance to oil.
8. The Oil-resistant Component Evaluation Standards are OMRON's own durability evaluation standards. The Pre-wired connector model meets the degree of protection when it is correctly connected with an XS5_R Oil-resistant connector. The degree of protection is not satisfied with the part where there is no XS5FR Oil-resistant connector connected and cable wires are uncovered. And as for the Pre-wired models, the degree of protection is not satisfied with the part where cable wires are uncovered.
1. Through-beam Sensors are sold in sets that include both the Emitter and Receiver. An order for the Emitter or Receiver alone cannot be accepted.
2. Models with 5-m cable length are also available with “5M” suffix. (Example: E3ZR-CT61L 5M)
3. M12 Smartclick pre-wired connector (0.3 m)
4. The Reflector is sold separately. Select the Reflector model most suited to the application.
5. When using E39-R1R Oil-resistant Reflector
6. Values in parentheses indicate the minimum required distance between the Sensor and Reflector.
7. The IP67G is the degree of protection which is defined according to the JIS (Japanese Industrial Standards).
The IP67 indicates the same level of protection as defined by the IEC, and the G indicates that a device has resistance to oil.
8. The Oil-resistant Component Evaluation Standards are OMRON's own durability evaluation standards. The Pre-wired connector model meets the degree of protection when it is correctly connected with an XS5_R Oil-resistant connector. The degree of protection is not satisfied with the part where there is no XS5FR Oil-resistant connector connected and cable wires are uncovered. And as for the Pre-wired models, the degree of protection is not satisfied with the part where cable wires are uncovered.

Accessories

Reflectors for retro-reflective photoelectric sensors

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

General purpose reflectors

  • ABS base
  • Acrylic surface

Surface screw mounting
(diagonal holes)

40 × 60 × 7.5

  • Retro-reflective photoelectric sensors with and without M.S.R

E39-R1S

 

Surface screw mounting
(holes on one side only)

35.4 × 42.3 × 8

E39-R9

 

51.4 × 60.3 × 8.5

E39-R42

 

Small size

Side screw mounting or surface selfadhesive

41.8 × 22.5 × 11

E39-R3

 

Surface screw mounting

23 × 13.7 × 4.9

E39-R4

 

Large size

100 × 100 × 9

E39-R8

 

84.5 × 84.5 × 8.7

E39-R40

 

High precision

Microtripel for improved
performance with fine beam sensors

52 × 40 × 4.8

Recommended for fine beam coaxial models (E3NC-LH03,
E3S-DB, E3T-SR4)

E39-R6

 

30 × 45

E39-R12

 

14 × 23 × 1

E39-R37-CA

 

12 × 24

E39-R13

 

Simple mounting

Round shape with centered mounting hole for simple screw mounting

Diameter: 84

Depth: 7.4

Photoelectric sensors with and
without M.S.R.

E39-R7

Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

 

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

Enhanced detergent resistance

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

40 × 60 × 7.5

Recommended for harsh
environment sensors

E39-R50

  • PET
  • Surface screw mounting
  • IP69k after DIN 40050 part 9
  • Anti-fogging coating

E39-R50K

 

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

20 × 60 × 6

E39-R51

 

Highest detergent resistance

  • SUS316L
  • Borosilicat
  • Surface screw mounting

43 × 30 × 5

E39-R16

 

Heat resistant

  • Borosilicat
  • Surface screw mounting
  • 450°C heat resistance
  • Suitable for vacuum environment

95 × 51 × 8

E39-R47

 

Non-fogging reflector

  • ABS
  • Acrylic surface

Anti-fogging coating

40 × 60 × 7.5

E39-R1K

 

Special polarizing

  • ABS base
  • PMMA surface

Special polarizing filter to PET

44 × 80 × 8.5

E3ZM-B, E3FA-B, E3FB-B, E3S-DB

E39-RP1

 

Oil-resistant Reflector

  • Methacrylate resin surface
  • Aluminium, Stainless steel screws

Resistant to cutting oil

65.4 × 106 × 11.5

E3ZR-C

E39-R1R

 

General purpose tape reflectors

  • Acrylic
  • Self adhesive
  • Pre cut

35 × 10 × 0.6

Photoelectric sensors with and
without M.S.R.

E39-RS1

 

Optimised for E3T-SR4

E39-RS1-CA

 

40 × 35 × 0.6

 

E39-RS2

Optimised for E3T-SR4

E39-RS2-CA

 

80 × 70 × 0.6

 

E39-RS3

Optimised for E3T-SR4

E39-RS3-CA

 

  • Self adhesive
  • Cut-to-length, roll material

25 mm × 5 m

 

E39-RS25 5 m

25 mm × 22.8 m

 

E39-RS25 22.8 m

 

50 mm × 5 m

 

E39-RS50 5 m

50 mm × 22.8 m

 

E39-RS50 22.8 m

 

High precision tape reflectors

  • Self adhesive
  • Pre cut

195 × 22

Recommended for fine beam and
laser sensors (E3NC-LH03, E3Z-LR, E3S-DB_2)

E39-RS4

 

108 × 46

E39-RS5

Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E3ZR-C

e3zr-c temp prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E3ZR-C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3zr-c temp prod

Personal details

E3ZR-C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation