Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2Q6

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2Q6

E2Q6

Rectangular Proximity Sensor with free wire connection terminal

E2Q6 family presents the new type of rectangular inductive proximity sensors with longer sensing distance and with innovative modified connected terminal for free wire connection. New terminal provides higher wear resistance, very good protected against corrosion and highly robust. The shape of E2Q6 was made in the format of standard limit switch and can be used for the similar applications as alternative non-contact solution.

  • Conduit M20 with terminal block for free wire connection
  • Change between any of five sensing directions: front or 90° up, down, left, or right.
  • Four indicators show the operating status of the Sensor from many directions.

Specifications & ordering info

Product Size Mounting type Sensing distance Output type Operation mode Connection method Material housing Cable specifications Description
Proximity sensor, inductive, square body, shielded, 20 mm, NPN NO+NC, M20 conduit
Proximity sensor, inductive, square body, shielded, 20 mm, PNP NO+NC, M20 conduit
Proximity sensor, inductive, square body, non-shielded, 30 mm, NPN-NO/NC, M20 conduit
Proximity sensor, inductive, square body, non-shielded, 30 mm, PNP NO/NC, M20 conduit
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E2Q6

e2q6 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E2Q6

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e2q6 prod

Personal details

E2Q6

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Technical information

technical info 01 prod
technical info 02 prod