Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2ER/E2ERZ

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2ER/E2ERZ

E2ER/E2ERZ

Oil-resistant Proximity Sensors

Oil-resistant Proximity Sensors with standard detection and with chip-immune function for withstanding of cutting oil to reduce failures in machine tools and automotive applications area.

  • Fluororesin (PUR) cable that withstands cutting oil
  • A sealing method that eliminates gaps at cable joints and the resin filling work together to block ingress of cutting oil
  • IP67G is the degree of protection which is defined according to the Japanese Industrial Standards JIS C0920

Specifications & ordering info

Ordering information

Standard proximity sensors

Appearance

Sensing distance

Connection method

Cable specifications

Order code

Operation mode: NO

Operation mode: NC

 

M8

2 mm

Pre-wired models (2 m)

Fluororesin

E2ER-X2D1 2M1

E2ER-X2D2 2M1

M12 Pre-wired Smartclick connector models (0.3 m)

E2ER-X2D1-M1TGJ 0.3M

E2ER-X2D2-M1TGJ 0.3M

M12

3 mm

Pre-wired models (2 m)

E2ER-X3D1 2M1

E2ER-X3D2 2M1

M12 Pre-wired Smartclick connector models (0.3 m)

E2ER-X3D1-M1TGJ 0.3M

E2ER-X3D2-M1TGJ 0.3M

M18

7 mm

Pre-wired models (2 m)

E2ER-X7D1 2M1

E2ER-X7D2 2M1

M12 Pre-wired Smartclick connector models (0.3 m)

E2ER-X7D1-M1TGJ 0.3M

E2ER-X7D2-M1TGJ 0.3M

M30

10 mm

Pre-wired models (2 m)

E2ER-X10D1 2M1

E2ER-X10D2 2M1

M12 Pre-wired Smartclick connector models (0.3 m)

E2ER-X10D1-M1TGJ 0.3M

E2ER-X10D2-M1TGJ 0.3M

Chip-immune proximity sensors

Appearance

Sensing distance

Connection method

Cable specifications

Order code

Operation mode: NO

Operation mode: NC

 

M12

2 mm

Pre-wired models (2 m)

Fluororesin

E2ERZ-X2D1 2M2

E2ERZ-X2D2 2M1

M12 Pre-wired Smartclick connector models (0.3 m)

E2ERZ-X2D1-M1TGJ 0.3M

E2ERZ-X2D2-M1TGJ 0.3M

M18

4 mm

Pre-wired models (2 m)

E2ERZ-X4D1 2M1

E2ERZ-X4D2 2M1

M12 Pre-wired Smartclick connector models (0.3 m)

E2ERZ-X4D1-M1TGJ 0.3M

E2ERZ-X4D2-M1TGJ 0.3M

M30

8 mm

Pre-wired models (2 m)

E2ERZ-X8D1 2M1

E2ERZ-X8D2 2M1

M12 Pre-wired Smartclick connector models (0.3 m)

E2ERZ-X8D1-M1TGJ 0.3M

E2ERZ-X8D2-M1TGJ 0.3M

Specifications

Standard proximity sensors

Size

M8

M12

M18

M30

Shielded

Shielded

Item

Model

E2ER-X2D _

E2ER-X3D _

E2ER-X7D _

E2ER-X10D _

Sensing distance

2 mm ±10%

3 mm ±10%

7 mm ±10%

10 mm ±10%

Set distance3

0 to 1.6 mm

0 to 2.4 mm

0 to 5.6 mm

0 to 8 mm

Differential travel

15% max. of sensing distance

10% max. of sensing distance

Detectable object

Ferrous metal

Standard sensing object

Iron, 8 × 8 × 1 mm

Iron, 12 × 12 × 1 mm

Iron, 18 × 18 × 1 mm

Iron, 30 × 30 × 1 mm

Response frequency4

1.5 kHz

1 kHz

0.5 kHz

0.4 kHz

Ambient temperature range

Operating: -25 to 70°C, Storage: -40 to 85°C (with no icing or condensation)

Ambient humidity range

Operating and Storage: 35% to 95% (with no condensation)

Temperature influence

±15% max. of sensing distance at 23°C in the temperature range of
−25 to 70°C

±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C

Materials

Case

Stainless steel (SUS303)

Nickel-plated brass

Sensing surface

Polybutylene terephthalate (PBT)

Clamping nuts

Nickel-plated brass

Toothed washer

Zinc-plated iron

Chip-immune proximity sensors

Size

M12

M18

M30

Shielded

Shielded

Item

Model

E2ERZ-X2D_

E2ERZ-X4D_

E2ERZ-X8D_

Sensing distance

2 mm ±10%

4 mm ±10%

8 mm ±10%

Set distance5

0 to 1.6 mm

0 to 3.2 mm

0 to 6.4 mm

Differential travel

20% max. of sensing distance

Detectable object

Ferrous metal

Standard sensing object

Iron, 12 × 12 × 1 mm

Iron, 30 × 30 × 1 mm

Iron, 54 × 54 × 1 mm

Response frequency6

200 Hz

100 Hz

30 Hz

Ambient temperature range

Operating and Storage: 0 to 50°C (with no icing or condensation)

Ambient humidity range

Operating and Storage: 35% to 95% (with no condensation)

Temperature influence

±20% max. of sensing distance at 23°C in the temperature range of 0 to 50°C

Materials

Case

Nickel-plated brass

Sensing surface

Polybutylene terephthalate (PBT)

Clamping nuts

Zinc-plated iron

Toothed washer

Zinc-plated iron

Power supply voltage

10 to 30 VDC, (including 10% ripple (p-p))

Leakage current

0.8 mA max.

Control output

Load current

3 to 100 mA

Residual voltage

3 V max. (Load current: 100 mA, Cable length: 2 m)

 


1. Models with 5-m cable length are also available with “5M” suffix. (Example: E2ER-X2D1 5M)

2. Models with 5-m cable length are also available with “5M” suffix. (Example: E2ERZ-X2D1 5M)

3. Use the Sensor within the range in which the setting indicator (green LED) is ON (except D2 Models).

4. The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

5. Use the Sensor within the range in which the setting indicator (green LED) is ON (except D2 Models).

6. The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

1. Models with 5-m cable length are also available with “5M” suffix. (Example: E2ER-X2D1 5M)

2. Models with 5-m cable length are also available with “5M” suffix. (Example: E2ERZ-X2D1 5M)

3. Use the Sensor within the range in which the setting indicator (green LED) is ON (except D2 Models).

4. The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

5. Use the Sensor within the range in which the setting indicator (green LED) is ON (except D2 Models).

6. The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E2ER/E2ERZ

e2er-e2erz prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E2ER/E2ERZ

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e2er-e2erz prod

Personal details

E2ER/E2ERZ

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation