Omron IAB global
Industrial Automation
|
Europe
Home
News
Products
Expert Area
Services & Support
Company info
Contact
Country
Product news
Corporate News
Catalogue
Product Selectors
Product mini sites
Catalogue PDF
Sysmac
Industries
Applications
Technology
Download Centre
Repair Service
Technical Support
Automation Competence Centres
About Omron
Business fields
Events
Careers
Environmental
Magazines
Omron in Europe
Contact us
Catalogue
Product Selectors
Product mini sites
Catalogue PDF
Sysmac
Automation Systems
Motion & Drives
Sensing
Safety
Control Components
Switching Components
Electromechanical Relays
Solid State Relays
Low Voltage Switch Gear
Monitoring Products
Pushbutton Switches
Panel Mounted
Socket Mounted
Power Controllers
G3RV
G3R-I / -O
G3F / G3FD
G3H / G3HD
G3B / G3BD
Socket Mounted
Maximum current rating
Control
Function
Rated load voltage
Built-in heat sink, built-in varistor
Zero-cross
G3RV
G3R-I/-O
G3F/G3FD
G3H/G3HD
G3B/G3BD
3A (24VDC resistive load)/2A (240 VAC resistive load)
100 mA / 2 A
5 A / 3 A
3 A / 3 A
5 A / 3 A
1-phase
1-phase
1-phase
1-phase
1-phase
Panel-mounted interfaces
Panel-mounted interfaces
Panel-mounted interfaces
Panel-mounted interfaces
Panel-mounted interfaces
-A(L): 100 to 240 VAC, -D: 5 to 24 VDC
-I: 5 to 24 VDC, -O: 4 to 48 VDC
-F: 100 to 240 VAC, -FD: 5 to 110 and 4 to 48 VDC
-H: 100 to 240 VAC, -HD: 4 to 48 VDC
-B: 100 to 240 VAC, -BD: 5 to 110 VDC
No
No
No
No
No
Yes
-I: No, -O: Yes
Yes
Yes
Yes