Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G3R-I / -O

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3R-I / -O

G3R-I / -O

Compact SSR for I/O interface with high dielectric strength requirements

High-speed models with optimum input ratings for a variety of sensors are available, as well as input and output modules that can be used instead of the G2RS. Use a coupler conforming to VDE 0884 and assuring an I/O dielectric strength of 4,000V.

  • 1.5 and 2A output current
  • 5 to 200VDC/100 to 240VAC output voltages
  • Compatible with G2RS electromechanical relays
  • DIN-rail mounting via sockets
  • Operation indicator to confirm input

Specifications & ordering info

Product Application Number of phases Mounting method Terminal Complete with socket LED indicator Rated operational voltage, AC Operating voltage range, AC Rated operational voltage, DC Operating voltage range, DC Rated operation current Ie at AC-1 Product Height (unpacked) Product Width (unpacked) Product Depth (unpacked) Supply voltage DC Supply voltage AC Control current max. Must operate voltage max. Must release voltage min. Maximum operating temperature Minimum operating temperature Isolation Switching at zero-crossing Description
Solid state relay
Solid state relay (input), plug-in, 0.1-100 mA (4-32 VDC), high-speed (1 kHz), 12-24 VDC
SSR (input), plug-in, 0.1-100 mA (4-32 VDC), high-speed (1 kHz), 5 VDC
Solid state relay, plug-in, 5-pin, 1-pole, 2 A, 75-264 VAC
Solid state relay, plug-in, 5-pin, 1-pole, 2 A, 75-264 VAC
Solid state relay, plug-in, 5-pin, 1-pole, 1.5A, 48-200VDC
Solid state relay, plug-in, 5-pin, 1-pole, 2 A, 4-60 VDC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G3R-I / -O

g3r-i-o prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G3R-I / -O

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g3r-i-o prod

Personal details

G3R-I / -O

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads