Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G3ZA

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3ZA

G3ZA

Multi-channel power controller for smarter SSR usage

The G3ZA receives manipulated variables generated by control loops or manual settings via a simple-to-wire RS-485. It regulates the heater power with high precision by driving up to eight standard SSRs. Moreover, the offset control reduces peak power in the supply net.

  • Multi-channel power controller
  • Controls up to eight standard solid state relays
  • Easy integration with PLC
  • Compact size
  • Available with heater alarms (four channels) or without (eight channels)

Specifications & ordering info

Ordering information

Name

Number of control channels

Heater alarm

Load power supply voltage

Order code

Multi-channel power controller

4

Supported

100 to 240 VAC

G3ZA-4H203-FLK-UTU

400 to 480 VAC

G3ZA-4H403-FLK-UTU

8

Not supported

100 to 240 VAC

G3ZA-8A203-FLK-UTU

400 to 480 VAC

G3ZA-8A403-FLK-UTU

Accessories

Name

Hole diameter

Order code

Current transformer (CT)

5.8 dia.

E54-CT1

12.0 dia.

E54-CT3

Specifications

Item

Load power supply voltage range

100 to 240 VAC

400 to 480 VAC

Power supply voltage

100 to 240 VAC (50/60 Hz)

Operating voltage range

85 to 264 VAC

Power consumption

16 VA max.

Load power supply voltage

100 to 240 VAC

400 to 480 VAC

Load power supply voltage range

75 to 264 VAC

340 to 528 VAC

Manipulated variable input

0.0 to 100.0% (via RS-485 communications)

Current transformer input

Single-phase AC, 0 to 50 A (primary current of CT)

Trigger output

One voltage output for each channel, 12 VDC ±15%, max. load current: 21 mA
(with built-in short-circuit protection circuit)

Alarm output

NPN open collector, one output
Max. applicable voltage: 30 VDC
Max. load current: 50 mA
Residual voltage: 1.5 V max.
Leakage current: 0.4 mA max.

Indications

LED indicators

Ambient operating temperature

-10 to 55°C (with no icing or condensation)

Ambient operating humidity

25 to 85%

Storage temperature

-25 to 65°C (with no icing or condensation)

Performance

Current indication accuracy

±3 A (for models with heater burnout detection)

Insulation resistance

100 MΩ min. (at 500 VDC) between primary and secondary

Dielectric strength

2,000 VAC, 50/60 Hz for 1 min between primary and secondary

Vibration resistance

Vibration frequency: 10 to 55 Hz, acceleration: 50 m/s 2 in X, Y, and Z directions

Shock resistance

300 m/s 2 three times each in six directions along three axes

Weight

Approx. 200 g (including terminal cover)

Degree of protection

IP20

Memory protection

EEPROM (non-volatile memory) (number of writes: 100,000)

Installation environment

Overvoltage category III, pollution degree 2 (according to IEC 60664-1)

Approved standards

UL508 (Listing), CSA22.2 No. 14
EN50178
EN61000-6-4 (EN55011: 1998, A1: 1999 Class A, Group 1)
EN61000-6-2: 2001

Size in mm (H×W×D)

76×45×111

Optimum cycle control

Optimum cycle control is performed by driving SSRs according to load power detection and trigger signals. (Zero-cross SSRs are used.)

Noise is suppressed while ensure high-speed response by turning outputs ON and OFF each half cycle to achieve high-precision temperature control.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G3ZA

g3za img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G3ZA

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g3za img prod

Personal details

G3ZA

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads