Industrial Automation
Industrial Automation | Europe
Country
Power Controllers
Maximum current rating
Control
Function
Load voltage current
Built-in heat sink, built-in varistor
Zero-cross
G3PW G3PX G3ZA
60 A 60 A Depends on SSRs used
1-phase 1-phase Depends on SSRs used
Heater control Heater control Intelligent power control
100 to 240 VAC 100 / 110 and 200 / 230 VAC 100 to 240 and 400 to 480 VAC
Heat sink Heat sink No
Yes Yes No