Industrial Automation
Industrial Automation | Europe
Country

The compact machine controller

When it comes to controllers for compact machines, Omron’s CP1L series offers the compactness of a micro-PLC with the capability of a modular PLC. It provides all the functionality you need to control your machine, including outstanding positioning capability. The CP1L comes with 14, 20, 30, or 40 I/O built-in and can be expanded with a wide range of CP1W or CPM1A expansion units up to 160 I/O points. It uses a standard USB port for programming and monitoring and offers two optional plug-in serial communication ports. As the CP1L series shares the same architecture as the CP1H, CJ1, and CS1 series, programs are compatible for memory allocations and instructions.

  • 4 high-speed encoder inputs and 2 high-speed pulse outputs
  • Instruction set compatible with CP1H, CJ1, and CS1 series PLC
  • Optional RS232C and RS-422A/485 serial ports
  • USB programming port
  • Advanced Motion functions