Industrial Automation
Industrial Automation | Europe
Country

5.7" screen in colour and monochrome

This series consists of Monochrome models with 16 grey scales and STN/TFT models with up to 32,768 colours. It is equipped with a USB connection for project download/upload and the possibility to communicate over Ethernet. One great advantage with the NS is that you can make use of Omron unique Smart Active Parts (SAP) that save you time when configuring, commissioning and maintaining your machine. SAP are pre-programmed, pre-tested visualisation objects with embedded communication code, bringing 'drag and drop' simplicity to HMI design.

  • Perfect clarity and fast switching screens
  • Extremely long backlight life (up to 75,000 hours)
  • Support all European languages, Asian and Cyrillic
  • Easy data logging on compact flash
  • Large Memory size (60MB)

One great advantage with the NS is that you can make use of Omron unique Smart Active Parts (SAP) that save you time when configuring, commissioning and maintaining your machine. SAP are pre-programmed, pre-tested visualization objects with embedded communication code, bringing 'drag and drop' simplicity to Human Machine Interface design.

Language(s)
Title
en de es fr it
Face Plate Auto-Builder for NS Setup Manual PDF - - - -
NS series Getting Started Guide PDF PDF PDF PDF PDF
NS series Installation Manual PDF - - - -
NS series Reference Manual PDF - - - -
NS series (Host Link) Operation Manual Operation Manual PDF - - - -
NS series CX-Designer User Manual Users Manual PDF - - - -
NS series Face-Plate Auto-Builder Operation Manual Operation Manual PDF - - - -
NS series Ladder Monitor Operation Manual Operation Manual PDF - - - -
NS series Programming Manual PDF PDF PDF PDF PDF
NS series RGB Video Input Operation Manual Operation Manual PDF - - - -
NS series Setup Manual Setup Manual PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
NS series Product Brochure PDF PDF PDF PDF PDF
NS5 Product Brochure PDF PDF PDF PDF PDF