Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to V450-H

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V450-H

V450-H

Direct Part Mark Handheld

The V450-H Ultra-Rugged Handheld Scanner is an industrial direct part mark (DPM) reader, purpose built from the ground up to set new standards for durability and performance.

Features

  • The V450-H includes X-Mode decoding algorithms to consistently read damaged, distorted or otherwise challenging directly marked codes at high decode rates.
  • With best-in-class out-of-box performance most applications require no setup.
  • The WebLinkPC user interface makes setup for more difficult applications intuitive and easy.
  • The IP65-sealed charging station transmits and receives data over Bluetooth up to 100 m, and the cordless scanner achieves more than 50,000 scans per full charge and includes an on board battery gauge.
  • In addition to 2.45 m drops, the housing of the scanner tolerates many industrial fluids and chemicals, such as motor oil and brake fluid.

Specifications & ordering info

Product Decoder type Range 2D Code symbologies supported Bar Code symbologies supported Degree of protection (IP) Communication port(s) Supply voltage DC Code marking type Housing type Connection type Description
Code reader, handheld, DPM (Direct part mark), Wired
Code reader, handheld, DPM (Direct part mark), Wireless
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me V450-H

V450h image 400x400 en prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for V450-H

By completing this form you can request a quotation. Your personal details will be handled confidentially.

V450h image 400x400 en prod

Personal details

V450-H

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Ultra-Rugged DPM Scanner

Compliant with IEC-60068-2-31 drop-and-tumble standard and the  ISO-16750-5 chemical resistance standard the V450-H is designed and built for the toughest of manufacturing environments.

Charging Station

The charging station is IP65 and transmits and receives data over a Bluetooth class 1 or 2 out to 300 feet. It includes a Wi-Fi friendly mode and a paging button to locate a misplaced reader.

Industry Leading DPM Decoding Performance

With OMRON's X-Mode Imaging technology the toughest of direct part marked codes can be read with a point and shoot decode performance. 

Ease of Use – Weblink

Code reader configuration and deployment with a browser-based user interface and device discovery tool gives the user a great flexibility in reader deployment.

Downloads

download
Code Reader Technical Manual
enPDF 1.08 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
TWS 82-166537-01 2015 Battery Safety Datasheet
enPDF 220 KB
download
V450-H Handheld Reader Datasheet
enPDF 2.14 MB
download
V450-H Quick Start Guide Wired Practice Guide
enPDF 5.65 MB