Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to QX-870

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

QX-870

QX-870

QX-870 Industrial Raster Laser Scanner

The QX-870 laser scanner partners the latest technologies in barcode reading and connectivity into an easy to use solution for barcode track, trace and control applications. Simple to set up and deploy, it features a programmable sweeping raster to read multiple codes, in varying locations, even if they are damaged or misaligned. With plug and play setup, IP65 industrial sealing, and the most aggressive decode algorithms available, the QX-870 an ideal laser scanner for any industrial application.

  • Scans/second: 300 to 1400
  • Read range: 25 to 762 mm
  • Embedded Ethernet TCP/IP & EtherNet/IP
  • IP65 enclosure
  • Programmable sweeping raster

Specifications & ordering info

Ordering information

Description

Order code

QX-870, Industrial Barcode Reader, Low Density, Sweeping Raster, Serial+Ethernet

FIS-0870-1004G

QX-870, Industrial Barcode Reader, Medium Density, Sweeping Raster, Serial+Ethernet

FIS-0870-1005G

QX-870, Industrial Barcode Reader, High Density, Sweeping Raster, Serial+Ethernet

FIS-0870-1006G

Specifications

Mechanical

Height

109 mm (4.29”)

Width

95 mm (3.74”)

Depth

45 mm (1.76”)

Weight

453 g (16 oz.)

Communication Interface

RS-232 and Ethernet

Symbologies

Standard

Code 39, Codabar, Code 93, Interleaved 2 of 5, Code 128, PDF417, Micro PDF417, Pharmacode, UPC, GS1 Databar

Applications Standard

UCC/EAN-128, AIAG

Laser Light

Type

Laser diode

Output Wavelength

655 nm nominal

Operating Life

50,000 hours @ 25° C

Safety Class

Visible laser: CDRH Class II, 655 nm

Scanning Parameters

Mirror Type

Rotating, 10-faceted

Scan Rate

Adjustable from 300 to 1400 scans/sec; default is 500 scans/sec

Scan Width Angle

Typically 60°

Pitch

±50° max.

Skew

±40° max.

Label Contrast

25% min. Contrast at 655 nm wavelength

Protocols

Point-to-Point, Ethernet TCP/IP, EtherNet/IP

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me QX-870

qx 870 raster laser barcode scanner side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for QX-870

By completing this form you can request a quotation. Your personal details will be handled confidentially.

qx 870 raster laser barcode scanner side prod

Personal details

QX-870

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

X-Mode Technology:

  • Decodes damaged, poorly printed, or misaligned codes
  • Ensures high read rates and throughput

High Performance:

Aggressive decoding capabilities allow reliable reading of barcodes out to 76.2 cm, at up to a 25.4 cm beam width.

Intelligent Raster:

In addition to sweep angle and speed controls, the QX-870 features a programmable raster with intelligent auto framing technology. Advanced software will automatically frame the raster height and width of the laser to match the barcode, allowing selective targeting of codes within a single read cycle.

Downloads

download
Code Reader Technical Manual
enPDF 1.08 MB
download
Code Reader Group Catalog Catalogue
enPDF 5.63 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
ESP 6.7.2. Software
en ZIP 152 MB
o

Please or register to view this content

download
QX-870 Datasheet
enPDF 621 KB
download
QX-870 Users Manual
enPDF 6.77 MB
download
QX-870 Getting Started Guide
enPDF 765 KB
download
QX-870 EtherNet/IP EDS file
enZIP 29.5 KB