Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to LVS-9510

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

LVS-9510

LVS-9510

LVS-9510 Desktop Barcode Verifier

The LVS-9510 desktop barcode verifier is unique in the world of ISO verification due to its ease of use and ability to verify linear (1D) and two-dimensional (2D) codes without any change of equipment. The system automatically determines the symbology and aperture needed to evaluate the code and identifies and highlights trouble spots. The LVS-9510 offers a “stitching” feature that allows grading of barcodes that are larger than the field of view.

  • 1D & 2D barcode verification all-in-one system
  • Desktop barcode verifier
  • Validates to ISO/IEC, ANSI, GS1, and UDI print quality  standards
  • Field of view range from 76mm to over 152mm
  • Software upgrade options include multi-sector for verification of multiple barcodes on a label
  • 21 CFR Part 11 compliant-ready for all FDA regulated industries
  • Certified by GS1 US for the UDI (Unique Device Identification) requirement issued by the FDA to medical device manufacturers
  • Supports 15 languages with the ability to add more languages
  • Quality data reporting for auditing purposes
  • Manage operator permissions using LVS-95XX software or using Microsoft Active Directory
  • Includes NIST-Traceable Calibrated Conformance  Standard Test Card for calibrating the system

Specifications & ordering info

Ordering information

Desktop Barcode Verifier

Description Order code
LVS-9510 Verifier, 1.75" field of view 9510-5-1.75
LVS-9510 Verifier, 3" field of view 9510-5-3.0
LVS-9510 Verifier, 4" field of view 9510-5-4.0
LVS-9510 Verifier, 4.5" field of view 9510-5-4.5
LVS-9510 Verifier, 6.25" field of view 9510-5-6.250

License upgrade

Licensed features on the LVS-9510 are field upgradable by purchasing a license upgrade:

License upgrade Order code
LVS-9510 Software Upgrade Option: Multi-Sector Verification 98-SOF0039
LVS-95xx Software Upgrade Option: Automatic Login Feature 98-SOF0056
Software Upgrade Option: EAIV (Enhanced Application Identifier Verification) 98-SOF0088

Accessories

Test cards

Description Order code
LVS Conformance Test Card, Datamatrix undated 98-CAL010-01
LVS Calibration Conformance Test Card, 9570/9580/9510 EAN/UPC undated 98-CAL020-01
LVS Calibration Conformance Test Card, 128 undated (for 9510-5-6.250) 98-CAL021-01

IQ/OQ

Description Order code
Validation IQ-OQ Guidelines for v.4.3 and later software (with 25 test cards) 98-LVS0077
LVS-95XX Validation Test Cards (IQ-OQ Challenge Labels) for use with 98-LVS0077 98-LVS-VTC

Specifications

Diameter 230 mm (9.062 inches)
Width 282 mm (11.125 inches)
Height 266.7 mm (10.5 inches)
Viewing Window 127 × 177.79 mm (5 × 7 inches)
Unpackaged weight
2
Standalone LVS-9510 unit
2.72 kg (6 pounds)
Shipping weight
2
Includes all items packaged in shipping box, such as power supply, cables, manuals, etc.
5.89 kg (13 pounds)
Top Cover - Dimensions 139.7 × 190.5 mm (5.5 × 7.5 inches)
Top Cover - Weight 162.65 g (5.5 oz)
Video Camera

Monochrome

5.0 megapixel

Light Source

White Light

Red (660 nm) filter. Optional clear window available for purchase.

Electrical

USB 2.0 port

Power Supply 12 VDC @ 2.5 A (minimum)

Operating Temperature 10° C (50° F) to 30° C (86° F)
Storage Temperature 0° C (32° F) to 40° C (104° F)
Relative Humidity 20% to 70% (non-condensing)
Calibration

One of the following:

  • EAN/UPC Calibrated Conformance Test Card
  • GS1-128 Calibrated Conformance Test Card
ISO Conformance Standards

ISO/IEC 15415, 15416, 15418

ISO/IEC 15426-1, 15426-2

All supported ISO/IEC Symbology Specifications

Minimum PC Requirements

Windows® 7, Windows® 10

Intel® Core™ 2 Duo Processor (or equivalent)

2 GB RAM

800 × 600 Resolution

One available USB 2.0 port (additional ports required for each Auxiliary Readhead in use)

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me LVS-9510

lvs 9510 desktop barcode verifier side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for LVS-9510

By completing this form you can request a quotation. Your personal details will be handled confidentially.

lvs 9510 desktop barcode verifier side prod

Personal details

LVS-9510

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Inspection

LVS-95XX series barcode verifiers inspect all nine ISO/ANSI parameters for linear (1D) barcodes, have the ability to identify blemishes, and can perform simple human-readable validation. The LVS-9510 also verifies 2D codes and reports all parameters as specified in the applicable symbology specification.

Detailed Analysis

Analysis is color coded to show exactly where the problem is located within the barcode, and sections of the barcode can be analyzed to determine how to solve the problem. Reference to an online help screen assists in the analysis.

High Resolution Inspection

High-resolution inspection of the barcode is possible due to the use of a 5.0 megapixel high-resolution camera, which allows reading and analyzing every two thousandth of an inch (.002"/.05 mm) of the barcode height; this exceeds the minimum ten-scan average required by ISO.

Numerous Verification Options

Multiple codes, including any combination of Linear, 2D (such as Data Matrix, QR Code and Aztec Code) and stacked linear (such as PDF 417, Micro PDF and composite codes) can be verified on one label within the field of view.

EAN/UPC NIST Traceable Calibrated Conformance Standard Test Card

The LVS-9570 is supplied with a NIST traceable calibrated conformance standard test card to ensure that the system is always within a known calibration standard.

The LVS-9510 was formerly known as the Integra 9510 by Label Vision Systems.

The LVS-9510 is a replacement for the LVS Integra 9505.

Downloads