V275
Print Quality Inspection Systems
The V275 ensure that every label meets your quality standards. It is the only barcode quality grading system for use with Zebra thermal printers that complies with ISO 15426 and GS1 standards, required for compliance to industry regulations such as FDA.
With inspection reports for 100% of produced labels, users can be assured that full compliance with regulations is achieved, and that no products are shipped with defective labels.
- Reduce inspection costs
- Identify defects
- Maintain quality
- Reduce rework
- Control waste
- Reduce non-compliance risk
Specifications & ordering info
| Product | Printer operation | Printer model | Printer resolution | Description | |
|---|---|---|---|---|---|
|
|
Continuous, Tear-off | ZT610 | 300 dpi | V275 print quality inspection system, integrated into a 300-dpi resolution Zebra ZT610 printer, print and verify labels up to 104 mm wide at speeds up to 305 mm per second |
|
|
|
Continuous, Peel and present, Tear-off | ZT610 | 300 dpi | V275 print quality inspection system, integrated into a 300-dpi resolution Zebra ZT610 printer, print and verify labels up to 104 mm wide at speeds up to 305 mm per second, peel & present capability |
|
|
|
Continuous, Tear-off | ZT610 | 600 dpi | V275 print quality inspection system, integrated into a 600 dpi resolution Zebra ZT610 printer, print and verify labels up to 104 mm wide at speeds up to 152 mm per second. |
|
|
|
Continuous, Peel and present, Tear-off | ZT610 | 600 dpi | V275 print quality inspection system, integrated into a 600 dpi resolution Zebra ZT610 printer, print and verify labels up to 104 mm wide at speeds up to 152 mm per second., peel & present capability |
|
|
|
Continuous, Tear-off | ZT620 | 300 dpi | V275 print quality inspection engine, integrated into a 300 dpi resolution Zebra ZT620 printer, print and verify labels up to 168 mm wide at speeds up to 203 mm per second. |
|
|
|
Continuous, Peel and present, Tear-off | ZT620 | 300 dpi | V275 print quality inspection engine, integrated into a 300 dpi resolution Zebra ZT620 printer, print and verify labels up to 168 mm wide at speeds up to 203 mm per second, peel & present capability |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts V275
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for V275
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
- Complete inspection solution including Zebra ZT610 or ZT620 printer with factory integrated floating head inspection camera and state of the art inspection software, providing real time complete label inspection.
- Ethernet based communication between the inspection system and the PC or server
- Highly visual, Web UI for configuration, run time label view, data archiving, user management, and audit trail
- Supports continuous label printing, single label tear-off, or peel and present
- Advanced label inspection design tools for grading labels to ISO and GS1 standards, including syntax checking, OCR and OCV of alphanumeric characters, and blemish detection of symbols, logos, and other label content
- ISO 15426 Declaration of Conformity, providing assurance that V275 complies to stringent standards required for barcode verification equipment
- API for integration of inspection information into other software applications
- Optional Ethernet based light tower for visual alarms
- Optional IQ/OQ/PQ for use in validated environments requiring CFR 21 Part 11 compliance
- Ability to network multiple printers into a single PC or Server
Applications
Life Sciences
- Create labels that comply with FDA UDI and EU MDR.
- Ensure all labels comply with the FDA DSCSA and EU Falsified Medicines Directive.
Packaging
- Avoid rejected products and chargebacks from retailers and customs offices due to unreadable labels.
Automotive
- OEMs produce VIN labels and tire pressure labels that are accurate, reflect well on the brand, and easily pass customs inspections.
- Suppliers avoid rejected product and chargebacks by accurately labelling products and printing 100% readable shipping labels.
Videos
-
OMRON's V275 Software Product Demo
Introducing the new V275 Series label inspection solution The V275 Series is the ideal label inspection solution for manufacturers using Zebra thermal printers. It makes sure product and packaging labels show the correct content, are clearly legible and meet mandated quality requirements. In this video, we demonstrate how to use and install the software for the V275 Inspection Learn more about the OMRON V275
01:25
OMRON's V275 Software Product Demo
Introducing the new V275 Series label inspection solution The V275 Series is the ideal label inspection solution for manufacturers using Zebra thermal printers. It makes sure product and packaging labels show the correct content, are clearly legible and meet mandated quality requirements. In this video, we demonstrate how to use and install the software for the V275 Inspection Learn more about the OMRON V275
-
OMRON's V275 Product Demonstration on the Zebra ZT610 Printer
Introducing the new V275 Series label inspection solution The V275 Series is the ideal label inspection solution for manufacturers using Zebra thermal printers. It makes sure product and packaging labels show the correct content, are clearly legible and meet mandated quality requirements. In this video, we give a product demo of the V275 Inspection on the Zebra ZT610 Printer Learn more about the OMRON V275
09:14
OMRON's V275 Product Demonstration on the Zebra ZT610 Printer
Introducing the new V275 Series label inspection solution The V275 Series is the ideal label inspection solution for manufacturers using Zebra thermal printers. It makes sure product and packaging labels show the correct content, are clearly legible and meet mandated quality requirements. In this video, we give a product demo of the V275 Inspection on the Zebra ZT610 Printer Learn more about the OMRON V275
-
7 Steps to Ensure Label Print Quality with OMRON V275
Introducing the new V275 Series label inspection solution The V275 Series is the ideal label inspection solution for manufacturers using Zebra thermal printers. It makes sure the product and packaging labels show the correct content, are clearly legible and meet mandated quality requirements. 7 Steps to Ensure Label Print Quality with OMRON V275 1. Label designer created a label in the design software and make sure all required content is included 2. Label design is checked for barcode grading and data structure using the OMRON V275 off-line verifier 3. Label design is imported into the V275 via scanning of the representative labels. 4. Label inspection criteria are established in the V275 software 5. Label inspection template is pushed into production 6. Production runs batch of labels and determines inspection results 7. Based on the label production results, adjustments are made to the label design, printing system, or inspection criteria Learn more about the V275:
03:23