Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ES1C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ES1C

ES1C

Achieve superior environmental resistance and a wide measurement range of 0 to 400°C

This infrared thermosensor provides an fast, accurate and very stable way to measure the temperature of objects. Its output provides a universal 4-20 mA signal, which enables it to operate with many temperature controllers or PLCs.

  • Flexible placement with slim cylindrical shape and long focus with a distance of 500 mm and area diameter of 80 mm.
  • The SUS body and silicon lens resist ambient operating temperatures of up to 70°C and resist dust and water to the equivalent of IP67.
  • Fast measurement with high-speed response of 100 ms/90%.
  • Strong resistance to noise with output of 4 to 20 mA.

Specifications & ordering info

Ordering information

Specification (measuring temperature range)

Order code

0 to 400°C

ES1C-A40

Dimensions (unit: mm)

Ratings and Characteristics

Item

Model

ES1C

Power supply voltage

12 to 24 VDC

Operating voltage range

90% to 110% of rated voltage

Current consumption

70 mA max.

Measuring temperature range

0 to 400°C

Measurement accuracy

0 to 200°C: ±2°C, 201 to 400°C: ±1% (emissivity: 0.95)

Response time

100 ms/90%

Reproducibility

±1°C of reading value

Emissivity

0.95 fixed

Current output

4 to 20 mA DC, Load: 250 Ω max.

Ambient temperature range

Operating: 0 to 70°C, Storage: −20 to 70°C
(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85%

Vibration resistance (destruction)

1.5-mm amplitude at 10 to 55 Hz for 2 hours each
in the X, Y, and Z directions

Weight

180 g

Degree of protection

Equivalent to IP67

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me ES1C

es1c prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for ES1C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

es1c prod

Personal details

ES1C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation