Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E52-ES, E52-E_E, E52-E_S

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E52-ES, E52-E_E, E52-E_S

E52-ES, E52-E_E, E52-E_S

Temperature sensors for advanced applications

The range of application optimized models provides best performance match for dedicated applications. A wide range of special housing and connection options is available.

  • Application optimized performance
  • Wide range of special housing and connection options available

Specifications & ordering info

Ordering information

Line-Type

Series

Technology

Sub-Type

Min
[°C]

Max
[°C]

Dia.
[mm]

Length [mm]

Material

Type

Fixing

Length
[m]

Order code

PRO-Line

Smooth tube

t/c1

T

-80

400

3

100

SUS 316

2-wire

pre-wired with cable end shoes

2

E52-ETT3-100-2-A

6

E52-ETT6-100-2-A

J

600

1

E52-ETJ1-100-2-A

2

E52-ETJ2-100-2-A

3

E52-ETJ3-100-2-A

4.5

E52-ETJ4.5-100-2-A

6

E52-ETJ6-100-2-A

Lite-Line

0

400

4

SUS 304

E52-ELTJ4-100-2-A

5

E52-ELTJ5-100-2-A

6

E52-ELTJ6-100-2-A

8

E52-ELTJ8-100-2-A

Pro-Line

K

-80

1100

1

INCONEL 600

E52-ETK1-100-2-A

2

E52-ETK2-100-2-A

3

E52-ETK3-100-2-A

4.5

E52-ETK4.5-100-2-A

6

E52-ETK6-100-2-A

Lite-Line

0

400

4

SUS 304

E52-ELTK4-100-2-A

5

E52-ELTK5-100-2-A

6

E52-ELTK6-100-2-A

8

E52-ELTK8-100-2-A

Pro-Line

PT100

class B

-50

500

3

250

SUS 316

3-wire

pre-wired with open cable ends

E52-EP3-250-2-B

6

E52-EP6-250-2-B

Lite-Line

0

400

4

50

SUS 304

E52-ELP4-50-2-A

5

100

E52-ELP5-100-2-A

6

E52-ELP6-100-2-A

8

E52-ELP8-100-2-A

Pro-Line

Bayonet mounting

-50

6

35

SUS 316

E52-EP6-35-2-BG1/4G-B

Enclosed terminals, smooth tube

500

200

2-wire

enclosed screw terminals

-

E52-EP6-200-T2-B

Bayonet mounting

t/c1

J

0

400

15

pre-wired with open cable ends

2

E52-ETJ6-15-2-BG1/4G-B

Enclosed terminals, smooth tube

K

1150

200

INCONEL 600

enclosed screw terminals

-

E52-ETK6-200-T2-B

J

720

SUS 316

E52-ETJ6-200-T2-B

Enclosed terminals, G1/2"g; mounting

K

1150

INCONEL 600

E52-ETK6-200-T2-CG1/2G-B

J

720

SUS 316

E52-ETJ6-200-T2-CG1/2G-B

PT100

class B

-50

500

3-wire

E52-EP6-200-T2-CG1/2G-B

Enclosed terminals, clamp mounting 1.5"

200

100

E52-EP6-100-T2-CC1.5-B

Enclosed terminals, clamp mounting 2"

E52-EP6-100-T2-CC2-B

Pro plus -Line

Surface temperature

t/c1

J

0

250

10

dia

Cu
(tin plated)

2-wire

pre-wired with open cable ends

2

E52-ETJS1-B

Environmental temperature

PT100

class B

-40

80

-

-

Aluminium

3-wire

enclosed screw terminals

-

E52-EPE1-B

PVC

E52-EPE2-B

Non-contact

IR2

up to 60 mm

10

260

M18

44.5

ABS

4-wire

pre-wired with open cable ends

3

ES1B

up to 1000 mm

0

400

120

SUS 304

5-wire

2

ES1C-A40

Note: Further types with different dia., tube & cable lengths and other confectioning are available on request.


1. t/c = Thermocouple

2. IR = Infrared Sensor

1. t/c = Thermocouple

2. IR = Infrared Sensor

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E52-ES, E52-E_E, E52-E_S

e52 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E52-ES, E52-E_E, E52-E_S

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e52 prod

Personal details

E52-ES, E52-E_E, E52-E_S

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation