E8PC Pressure Sensors
IoT Pressure Sensors
Detect Signs of Abnormalities in Cooling Water and Hydraulic Oil by Simultaneous Measurement of “Pressure + Temperature”
- Multi-sensing of “Pressure + temperature” for preventing a sudden stops or manufacturing defects.
- Various lineup of replacement adapters to enable easy replacement of your current pressure gauges and flow meters.
- Analog current output function in addition to the IO-Link communications function that can perform self-diagnosis of abnormalities in the sensor itself.
Specifications & ordering info
Product | Application | Applicable medium | Rated pressure range | Output type | Analogue | IO-Link function | IO-Link baud rate | Description | |
---|---|---|---|---|---|---|---|---|---|
|
Pressure control | Non-corrosive gas, Non-corrosive liquid | -0.1-1 MPa | IO-Link, NPN, PNP | Yes | Yes | COM3 (230.4 kbps) | Pressure sensor, liquid and gas, -0.1 to 1 MPa, PNP/NPN, IO-Link COM3, analog, M12 connector |
|
|
Pressure control | Non-corrosive gas, Non-corrosive liquid | 0-10 MPa | IO-Link, NPN, PNP | Yes | Yes | COM3 (230.4 kbps) | Pressure sensor, liquid and gas, 0 to 10 MPa, PNP/NPN, IO-Link COM3, analog, M12 connector |
|
|
Pressure control | Non-corrosive gas, Non-corrosive liquid | 0-40 MPa | IO-Link, NPN, PNP | Yes | Yes | COM3 (230.4 kbps) | Pressure sensor, liquid and gas, 0 to 40 MPa, PNP/NPN, IO-Link COM3, analog, M12 connector |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me E8PC Pressure Sensors
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E8PC Pressure Sensors
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadRelated products
-
IoT Flow Sensors
-
IO-Link master unit for water and dusty environments
-
Industrial connectors & cordsets for any application
-
Ethercat and Ethernet/IP IO Link masters and IO Hub IP67 remote terminals