Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E32 Longer distance

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32 Longer distance

E32 Longer distance

Longer distance fiber sensor heads

With built-in focal lenses the longer distance fiber heads provide enhanced operational stability in dusty environments or long distance applications

  • Sensing distance up to 20 m
  • Built-in focal lens
  • Sizes from dia 2mm to M14

Specifications & ordering info

Product Sensing method Shape Size Product Width (unpacked) Product Depth (unpacked) Product Height (unpacked) Application Features Temperature range Sensing distance Cable length Bending radius Free cut Material core Degree of protection (IP) Sensing surface orientation Material sheath Description
Fiber optic sensor head, diffuse, cylindrical axial, diameter 3 mm, R25 fiber, 2 m cable
Fiber optic sensor head, diffuse, long distance detection, square, top-view, R4 bend resistant fiber, 2 m cable
Fiber optic sensor head, diffuse, long distance detection, M4 cylindrical axial, R10 fiber, 2 m cable
Fiber optic sensor head, diffuse, M6 cylindrical axial, integrated lens, R25 fiber, 2 m cable
Fiber optic sensor head, diffuse, M6 hexagonal back, right-angled head, integrated lens, R2 flexible fiber, 2 m cable
Fiber optic sensor head, diffuse, M6 cylindrical axial, integrated lens, R1 flexible fiber, 2 m cable
Fiber optic sensor head, through-beam, long distance detection, M4 cylindrical axial, integrated lens, R25 fiber, 2 m cable
Fiber optic sensor head, retro-reflective, long distance detection, M4 hexagonal back, right-angled head, integrated lens, R2 flexible fiber, 2 m cable
Fiber optic sensor head, retro-reflective, long distance detection, M4 hexagonal back, right-angled head, integrated lens, R2 flexible fiber, 5 m cable
Fiber optic sensor head, through-beam, long distance detection, M4 cylindrical axial, integrated lens, R1 flexible fiber, 2 m cable
Fiber optic sensor head, retro-reflective, transparent object detection, square, top-view, reflector E39-R1 included, R25 fiber, 2 m cable
Fiber optic sensor head, through-beam, M4 cylindrical axial, fiber, 2 m cable
Fiber optic sensor head, through-beam, long distance detection, cylindrical axial, diameter 3 mm, R25 fiber, 2 m cable
Fiber optic sensor head, through-beam, long distance detection, square, side-view, R25 fiber, 2 m cable
Fiber optic sensor head, through-beam, long distance detection, M14 cylindrical axial, R25 fiber, 10 m cable
Fiber optic sensor head, through-beam, long distance detection, cylindrical axial, diameter 2 mm, R10 fiber, 2 m cable
Fiber optic sensor head, through-beam, long distance detection, M3 cylindrical axial, R25 fiber, 2 m cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Accessories

Shape

Type

Comment

Order code

 

Focal lens

- Extends sensing distance by more than 500%

- For M4 Through beam fibers E32-TC200, E32-ET11R, E32-T11 (fits M2.6 thread)

- 2 pcs per set

E39-F1

 

Focal lens (side view)

- For M4 through beam fibers E32-TC200, E32-ET11R, E32-T11,
E32-T61-S, E32-T81R-S (fits M2.6 thread)

- Temperature range -40 to 200°C

- 2 pcs per set

E39-F2

 

Focal lens (variable)

- For precision detection with E32-D32

E39-F3A

 

Focal lens

 

- For precision detection with E32-EC41

E39-F3A-5

 

- For precision detection with E32-EC41

E39-F3B

- For precision detection with M6 coaxial diffuse reflective fibers (e.g. E32-CC200)

E39-F18

 

Focal lens (side view, variable)

- For precision detection with E32-EC31

E39-EF51

 

Focal lens (heat resistant)

- Extends sensing distance by more than 500%

- For M4 through beam fibers E32-ET51, E32-T61, E32-T61-S,
E32-T81R, E32-T81R-S (fits M4 thread)

- Temperature range -60 to 350°C

- 2 pcs per set

E39-EF1-37-2

E39-F16

 

Focal lens (vacuum resistant, heat resistant)

- Fits E32-T51V and E32-T54V (fits M2.6 thread)

- 2 units per set

- Heat resistant up to 120°C

E39-F1V

 

Fiber cutter

- Included in applicable fiber

E39-F4

 

Thin fiber attachment

- Amplifier adapter for thin fibers

- Included in applicable fiber (2 sets)

E39-F9

 

Sleeve bender

- For E32-TC200B(4)

- For E32-TC200F(4)

- For E32-DC200F(4)

E39-F11

 

Single fiber extension
connector

- Fiber extension connector for 2.2 mm dia standard fibers

- One unit

E39-F10

 

Dual fiber extension connector

- For fibers with dia 2.2

E39-F13

- For fiber with dia 1.0

E39-F14

- For fibers with dia between 1.0 and 2.2

E39-F15

 

 

 

 

Protective spiral tube 1

- For M3 diffuse type sensors

- Length 1 m

E39-F32A

- For M3 through beam type sensors

- Length 1 m

E39-F32B

- For M4 through beam type sensors

- Length 1 m

E39-F32C

- For M6 diffuse type sensors

- Length 1 m

E39-F32D

 

 

 

Fiber on roll 2

- Dia 2.2 mm

- Standard monocore, 10 mm bending radius

- -40 to 80°C

E32-E01 100M

- Dia 1.1 mm

- Standard monocore, 15 mm bending radius

- -40 to 80°C

E32-E02 100M

- Dia 2.2 mm

- High flex multicore, 1 mm bending radius

- -40 to 80°C

E32-E01R 100M

- Dia 1.1 mm

- High flex multicore, 1 mm bending radius

- -40 to 80°C

E32-E02R 100M

- Dia 2.2 mm

- High temperature monocore, 20 mm bending radius

- -60 to 150°C

E32-E05 100M


1. Protective spiral tubes with 0.5 m length are available. Add '5' to order code ... e.g. E39-F32A5

2. Fiber length 100 m on a roll - cut to length

1. Protective spiral tubes with 0.5 m length are available. Add '5' to order code ... e.g. E39-F32A5

2. Fiber length 100 m on a roll - cut to length

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E32 Longer distance

e32 standard cylindrical prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E32 Longer distance

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e32 standard cylindrical prod

Personal details

E32 Longer distance

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Enhanced sensing distance

enhanced sensing distance 01 prod

Light emission of conventional fibers.

enhanced sensing distance 02 prod

With built-in focal lenses, longer sensing distances can be achieved up to 5 times longer compared to conventional sensors.

Technical information

fibers tech-info 01 prod
fibers tech-info 02 prod

Downloads