Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88M-G05030H-S2-D

G-Series AC servo motor, 50 W, 200 VAC, 3000 rpm, 0.16 Nm, incremental, with circular connector

The production of this product is planned to end on 2025-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Servo control method Analog, MECHATROLINK II, Pulse train
Drive supply voltage 230 V single phase
Rated output 0.05 kW
Rated speed 3000 r/min
Rated torque 0.16 Nm
Peak torque 0.45 Nm
Encoder type Incremental
Encoder resolution 13 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 40 mm
Shaft diameter 8 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 300 g

Accessories

R88A-CAWA003S-DE servo motor cable, 3 m (equivalent to DP9325252-3G)
R88A-CAWA005S-DE servo motor cable, 5 m (equivalent to DP9325252-5G)
R88A-CAWA010S-DE servo motor cable, 10 m (equivalent to DP9325252-10G)
R88A-CAWA015S-DE servo motor cable, 15 m (equivalent to DP9325252-15G)
R88A-CRWA003C-DE servo encoder cable, 3m (equivalent to DP9325256-3G)
R88A-CRWA005C-DE servo encoder cable, 5m (equivalent to DP9325256-5G)
R88A-CRWA010C-DE servo encoder cable, 10m (equivalent to DP9325256-10G)
R88A-CRWA015C-DE servo encoder cable, 15m (equivalent to DP9325256-15G)
R88A-CRWA020C-DE servo encoder cable, 20m (equivalent to DP9325256-20G)

Downloads