Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88D-GN01H-ML2

G-Series servo drive, 1~ 200 VAC, MECHATROLINK II integrated, 100 W

The production of this product is planned to end on 2024-10-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Servo control method MECHATROLINK II
Drive supply voltage 230 V single phase
Rated output 0.1 kW

Accessories

R88A-FIK102-SE G/G5 series RFI filter; 2.4 A, 230 VAC, for 100 and 200 W models

Downloads