F3S-TGR-NMPR-11-08-L10
Non-contact door switch, reed, miniature plastic, 1NC+1NO, M8 connector left side
Specifications
Door switch type | Non-contact, Reed |
Guard-lock | |
Coding | Uncoded |
Material housing | Polyester |
Ambient temperature (operating) | -25-80 °C |
Door contacts NC | 1 |
Door contacts NO | 1 |
LED indicator | |
Connection method | Connector M8 - 4 pin |
Cable length | 0 m |
Cable exit direction | Left |
Degree of protection (IP) | IP67 |
Output type | Reed contact |
Shape | Rectangular miniature |
Overall length | 41 mm |
Height of sensor | 13 mm |
Width of sensor | 26 mm |
Switch without actuator |