E2E-C06S02-MC-C1
Proximity sensor, inductive, Dia 6.5mm, shielded, 2 mm, DC, 3-wire, NPN NO, M8 connector 3 pins
Specifications
Size | dia 6.5 mm |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M8 - 3 pin |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 44 mm |
Degree of protection (IP) | IP67 |