E2A-S08KN04-M5-B1
Proximity sensor, inductive, stainless steel, short body, M8, non-shielded, 4mm, DC, 3-wire, PNP-NO, M8 connector
Specifications
Size | M8 |
Mounting type | Non-flush |
Sensing distance | 4 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M8 - 3 pin |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 39 mm |
Thread length | 21 mm |
Degree of protection (IP) | IP67/IP69K |