CP2E-N30DT1-D
CP2E series compact PLC - Network type; 18 DI, 12DO; PNP output; Power supply 24 VDC; 10 kStep Program memory
Specifications
Supply voltage type | DC |
Input type | PNP/NPN |
Number of digital inputs | 18 |
Output type | PNP |
Number of digital outputs | 12 |
Program capacity | 20 K steps |
Data memory capacity | 16 K words |
Logic execution time | 0.23 µs |
Communication port(s) | Ethernet TCP/IP |
Number of Ethernet ports | 2 |
Number of USB ports | 0 |
Number of RS-232 ports | 0 |
Number of RS-485 ports | 0 |
Communication option(s) | CompoBus/S Slave, Serial RS-232C, Serial RS-422, Serial RS-485 |
Number of encoder input channels | 6 |
Max. encoder input frequency | 100 kHz |
Max. number of PTP axes | 4 |
Max. pulse output frequency | 100 kHz |
Function Block programming | |
Battery-free memory backup | |
Real-time clock | |
Analogue option boards | |
Max. number of analogue I/O channels | 32 |
Max. number of local I/O points | 150 |
Max. number of expansion units | 3 |
Built-in auxiliary 24 VDC output | 0 mA |
Operating temperature range | -20-60 °C |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 130 mm |
Product Depth (unpacked) | 80 mm |
Accessories
CP1W-ADB21 | I/O option board (only CP1L-EL/EM port 1 or 2), 2 x analog inputs 0 to 10 V, resolution 1/4000 or 0 to 20 mA, resolution 1:2000 |
|
|
CP1W-CIF01 | CP1 RS-232C (15 m max.) serial communication option board |
|
|
CP1W-CIF11 | CP1 RS422/485 (50 m max.) serial communication option board |
|
|
CP1W-CIF12-V1 | CP1 RS422/485 (isolated 500 m max.) serial communication option board |
|
|
CP1W-CIF41 | CP1 Ethernet communications option, 1 x RJ45 socket |
|
|
CP1W-CN811 | I/O expansion cable for CP1-series, 80 cm |
|
|
CP1W-DAB21V | I/O option board (only CP1L-EL/EM port 1 or 2), 2 x analog outputs 0 to 10 V, resolution 1:4000 |
|
|
CP1W-MAB221 | I/O option board (only CP1L-EL/EM port 1 or 2), 2 x analog inputs 0 to 10 V, resolution 1:4000 or 0 to 20 mA, resolution 1:2000, 2 x analog outputs 0 to 10 V, resolution 1:4000 |
|
|
CP2W-CIFD2 | CP2-series Serial Option board 1 x RS-232, 1 x RS-485 ports |
|
|
CP2W-CIFD3 | CP2-series Serial Option board 2 x RS-485 ports |
|
|
CXONE-LT01-EV4 | CX-One Lite v4.x software, for Windows 2000/XP/Vista, single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform |
|