Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1L-L14DR-D

PLC, 24 VDC supply, 8 x 24 VDC inputs, 6 x relay outputs 2 A, 5K steps program + 10K words data memory

Specifications

Supply voltage type DC
Number of digital inputs 8
Input type PNP/NPN
Number of digital outputs 6
Output type Relay
Program capacity 5 K steps
Data memory capacity 10 K words
Logic execution time 0.55 µs
Communication port(s) USB
Number of Ethernet ports 0
Number of USB ports 1
Number of RS-232 ports 0
Number of RS-485 ports 0
Communication option(s) CompoBus/S Slave, Serial RS-232C, Serial RS-422, Serial RS-485
Number of encoder input channels 4
Max. encoder input frequency 100 kHz
Max. number of PTP axes 0
Max. pulse output frequency 0 kHz
Function Block programming
Battery-free memory backup
Real-time clock
Analogue option boards
Max. number of analogue I/O channels 8
Max. number of local I/O points 54
Max. number of expansion units 1
Built-in auxiliary 24 VDC output 0 mA
Operating temperature range 0-55 °C
Product Height (unpacked) 90 mm
Product Width (unpacked) 86 mm
Product Depth (unpacked) 85 mm
Product Weight (unpacked) 350 g

Accessories

CP1W-CIF01 CP1 RS-232C (15 m max.) serial communication option board
CP1W-CIF11 CP1 RS422/485 (50 m max.) serial communication option board
CP1W-CIF12-V1 CP1 RS422/485 (isolated 500 m max.) serial communication option board
CP1W-CIF41 CP1 Ethernet communications option, 1 x RJ45 socket
CP1W-CN221 USB Programming cable, A-type male to B-type male, 1.8 m
CP1W-CN811 I/O expansion cable for CP1-series, 80 cm
CP1W-DAM01 LCD option board to CP1L and CP1H
CP1W-ME05M CP1 memory cassette (for upload/download of user program)
CXONE-LT01-EV4 CX-One Lite v4.x software, for Windows 2000/XP/Vista, single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform

Downloads

download
CP-series CP1L CPU Unit Datasheet
enPDF 4.06 MB
download
CP1 CPU Unit Programming Manual
enPDF 13.3 MB
download
CP1E/CP1L Getting Started Guide
enPDF 8.02 MB
download
CP1L CPU Unit Operation Manual
enPDF 15.2 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FDK CR14250SE Battery Safety Datasheet
enPDF 147 KB