NA series
NA Series -The Sysmac HMI
As part of the Sysmac automation platform, Omron NA HMI transforms machine data into information, shows information and controls devices based on requirements at FA manufacturing sites. The NA Series enables faster, more efficient control and monitoring. With a widescreen displaying 16,770,000 colors, the HMI that is dynamic, intuitive and predictive makes industrial machines more attractive and competitive.
- Proactive operator/ machine relationship
- Design based on real applications and customer requirements
- Future-proof, scalable platform
- Allows quick reaction
- 16,777,000 display colors (24 bit full colors)
- High resolution display
- 1,280x800 resolution for 12-inch and 15-inch models
- 800x480 resolution for 7-inch and 9-inch models
Specifications & ordering info
Ordering information
Machine interface
Display | Colors | Resolution | Frame color | Order code |
---|---|---|---|---|
15.4 inch wide screen, TFT LCD | 24 bit full color | 1280 × 800 pixels | Silver | NA5-15W101S |
Black | NA5-15W101B | |||
12.1 inch wide screen, TFT LCD | 1280 × 800 pixels | Silver | NA5-12W101S | |
Black | NA5-12W101B | |||
9 inch wide screen, TFT LCD | 800 × 480 pixels | Silver | NA5-9W001S | |
Black | NA5-9W001B | |||
7 inch wide screen, TFT LCD | 800 × 480 pixels | Silver | NA5-7W001S | |
Black | NA5-7W001B |
Accessories
Type | Specifications | Order code | |
---|---|---|---|
SD memory card | 2 GB | HMC-SD291 | |
4 GB | HMC-SD491 | ||
USB memory | 2 GB | FZ-MEM2G | |
8 GB | FZ-MEM8G | ||
Replacement battery | Battery life: 5 years (at 25°C). This Battery is provided as an accessory. | CJ1W-BAT01 | |
Anti-reflection sheets | Attach a Sheet to the screen to protect against diffused reflections and dirt.The entire Sheet is colorless and transparent. Five Sheets are provided in one set. | For NA5-15W | NA-15WKBA04 |
For NA5-12W | NA-12WKBA04 | ||
For NA5-9W | NA-9WKBA04 | ||
For NA5-7W | NA-7WKBA04 | ||
High pressure waterproof attachment (UL Type 4X) | Use of the high pressure waterproof attachment (PWA) is required to meet ULType 4X approval where panel thickness is between 1.6 to 4.5 mm.Four PWA models are available for each NA screen size. |
For NA5-15W | NA-15WATW01 |
For NA5-12W | NA-12WATW01 | ||
For NA5-9W | NA-9WATW01 | ||
For NA5-7W | NA-7WATW01 |
Computer software
Specifications | Order code |
---|---|
Sysmac Studio version 1.10 or higher | SYSMAC-SE2___ |
Sysmac Studio HMI Edition 1.10 or higher | SYSMAC-HE001L |
Specifications
Item | Specification | |||
---|---|---|---|---|
NA5-15W_ | NA5-12W_ | NA5-9W_ | NA5-7W_ | |
Rated supply voltage | 24 VDC | |||
Allowable power supply voltage range | 19.2 to 28.8 VDC (24 VDC ±20%) | |||
Power consumption | 47 W max. | 45 W max. | 40 W max. | 35 W max. |
Ambient operating temperature | 0 to 50°C
2 The ambient operating temperature is subject to the following restrictions, depending on the mounting angle.
2
Use the Programmable Terminal within the following temperature and humidity ranges. |
|||
Ambient storage temperature | −20 to +60°C
2
Store the Programmable Terminal within the following temperature and humidity ranges |
|||
Ambient operating humidity | 10 to 90%
2
Use the Programmable Terminal within the following temperature and humidity ranges. Must be no condensation. |
|||
Atmosphere | Must be free from corrosive gases. | |||
Pollution degree | 2 or less: JIS B 3502, IEC 61131-2 | |||
Noise immunity | 2 kV on power supply line (Conforms to IEC 61000-4-4.) | |||
Vibration resistance (during operation) |
Conforms to IEC 60068-2-6. 5 to 8.4 Hz with 3.5 mm half amplitude and 8.4 to 150 Hz with 9.8 m/s2 for 100 minutes each in X,Y, and Z directions(Time coefficient of 10 minutes × coefficient factor of 10 = total time of 100 min.) |
|||
Shock resistance (during operation) |
Conforms to IEC 60028-2-27. 147 m/s² 3 times each in X, Y, and Z directions |
|||
Dimensions (W×H×D) | 420 × 291 × 69 mm | 340 × 244 × 69 mm | 290 × 190 × 69 mm | 236 × 165 × 69 mm |
Panel cutout dimensions | 392 × 268 mm (horizontal × vertical) Panel thickness: 1.6 to 6.0 mm |
310 × 221 mm (horizontal × vertical) Panel thickness: 1.6 to 6.0 mm |
261 × 166 mm (horizontal × vertical) Panel thickness: 1.6 to 6.0 mm |
197 × 141 mm (horizontal × vertical) Panel thickness: 1.6 to 6.0 mm |
Weight | 3.2 kg max. | 2.3 kg max. | 1.7 kg max. | 1.3 kg max. |
Degree of protection | Front-panel controls: IP65 oil-proof type, UL type 4X (using a high pressure waterproof attachment (PWA)) | |||
Battery life |
Battery life: 5 years at 25°C The RTC will be backed up for 5 days after the battery runs low. The RTC will be backed up by a super capacitor for 5 minutes after removing the old battery. (This assumes that the power is first turned ON for at least 5 minutes and then turned OFF.) |
|||
International standards | UL 508/CSA standard C22.2 No.142
2
Use power supply Class 2 to conform to UL Standards. EMC Directive (2004/108/EC) EN 61131-2:2007 Shipbuilding standards LR, DNV, and NK IP65 oil-proof, UL type 4X (front panel only and using a high pressure waterproof attachment (PWA)) ANSI 12.12.01 Class 1 Division 2/CSA standard C22.2 RoHS Directive (2002/95/EC) KC Standards KN 61000-6-2:2012-06 for EMS and KN 61000-6-4:2012-06 for EMI RCM |
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me NA series
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for NA series
By completing this form, you can request a quotation. Please note that only a company email address is accepted.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Integrating your world
The NA Series can be programmed alongside the other devices in one integrated project, which speeds up development.
- Share NJ/NX/NY Controller Variables (Tags) in the machine interface application.
- Variables shared with controller reduce the time and complexity of programming.
- Define/use NA data structures in the machine interface application
- Work in a familiar way on all devices.
Be more productive
- Use NA Intelligent Application Gadgets (IAG) or create your own ones.
- Write your Visual Basic Script
- Integrated testing through simulation of programs on controller and HMI at the same time.
- Checking your device operation at the same time makes debugging quicker and easier.
- Quickly test your device operations via the Simulator.
Minimize downtime: integrated troubleshooter
The Troubleshooter on the NA Series allows you to directly monitor and release the NJ/NX/NY Controller errors and events as well as the user-defined errors and events. There is no need for support software running on a PC.
Increased security
The NA Series can be configured to specific staff, with multi access levels with password protection. This ensures authorized people interact with the machine.
- Your project can be password-protected along with other applications (Control and Safety).
- Transferring data can be protected (disable overwrite or theft).
Remote access
- You can view and operate the HMI installed at production sites from your tablet using Ethernet or WiFi.
- The access of remote devices can be managed and limited. This helps prevent accidental operation and information leakage, while securing accessibility.