Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ZX-T

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX-T

ZX-T

Smart Contact measurement sensor

ZX-T is ideal for applications where the target object may contain oil deposits or other micro-structures. In this case contact measurement is the most reliable way.

  • Modular platform concept for different sensing technologies
  • Air-retracting types for automated inspection
  • Multipoint measurement with up to 8 sensors
  • Pressing force alarm prevents malfunction
  • Strong ball bearing structure assures long life time

Specifications & ordering info

Ordering information

Sensors

Sensor heads

Size

Type

Sensing distance

Resolution (See note.)

Order code

6 dia.

Short type

1 mm

0.1 µm

ZX-TDS01T

Standard type

4 mm

ZX-TDS04T

Low-load type

ZX-TDS04T-L

8 dia.

Standard type

10 mm

0.4 µm

ZX-TDS10T

Ultra-low-load type

ZX-TDS10T-L

Air lift type

ZX-TDS10T-V

Air lift/air push type

ZX-TDS10T-VL

Note: The resolution refers to the minimum value that can be read when a ZX-TDA_1 amplifier unit is connected.

Amplifier units

Power supply

Output type

Order code

DC

NPN

ZX-TDA11

PNP

ZX-TDA41

Accessories (order separately)

Calculating unit

 

Order code

Calculating unit

ZX-CAL2

ZX-series communications interface unit

Name

Order code

ZX-series communications interface unit

ZX-SF11

 

SmartMonitor sensor setup tool for Personal Computer connection

Name

Order code

ZX-series communications interface unit

ZX-SF11

ZX-series communications interface unit

+ setup software (CD-ROM)

ZX-SFW11EV31 , 2

ZX-series sensor setup and logging software (CD-ROM)

ZX-SW11EV31

Cables with connectors on both ends (for extension)*

Cable length

Order code

1 m

ZX-XC1A

4 m

ZX-XC4A

8 m

ZX-XC8A

* Robot cable models are also available. The model numbers are ZX-XC_R.

Preamplifier mounting brackets

Remarks

Order code

Attached to each sensor head

ZX-XBT1

For DIN track mounting

ZX-XBT2

Actuators

Type (material)

Screw section

Appearance

Application

Applicable sensor
(see note.)

Order code

ZX-TDS_T

 

Ball type (steel)

Female screw

M2.5x0.45

 

Measuring ordinary flat surfaces (standard
actuator supplied with the ZX-TDS series)

 

D5SN-TB1

Ball type
(carbide steel)

Female screw

M2.5x0.45

 

Measurements where abrasion resistance
is critical

Measured objects: Carbide (HR90) or lower.

 

D5SN-TB2

Ball type (ruby)

Female screw

M2.5x0.45

 

Measurements where abrasion resistance
is critical

Measured objects: Carbide (HR90) or higher.

 

D5SN-TB3

Needle type
(carbide steel)

Male screw

M2.5x0.45

 

Measuring the bottom of grooves and holes

 

D5SN-TN1

Flat
(carbide steel)

Male screw

M2.5x0.45

 

Measuring spherical objects

 

D5SN-TF1

Conversion adapter
(stainless steel)

Through-hole female screw

M2.5x0.45

 

Mounting D5SN-TN1/-TF1 or commercially
available actuators on ZX-TDS-series sensors

 

D5SN-TA

Note: Replacement possible Conversion adapter required

Specifications

Amplifier units

Item

ZX-TDA11

ZX-TDA41

Measurement period

1 ms

Possible average count settings3

1, 16, 32, 64, 128, 256, 512, or 1,024

Linear output4

Current output: 4 to 20 mA/F.S., max. load resistance: 300 Ω

Voltage output: ±4 V (±5 V, 1 to 5 V5), output impedance: 100 Ω

Judgement outputs
(3 outputs: HIGH/PASS/LOW)

NPN open-collector outputs, 30 VDC, 30 mA max.
Residual voltage: 1.2 V max.

PNP open-collector outputs, 30 VDC, 30 mA max.
Residual voltage: 2 V max.

Zero reset input, timing input, reset input, judgement output hold input

ON: Short-circuited with 0-V terminal or 1.5 V or less

OFF: Open (leakage current: 0.1 mA max.)

ON: Supply voltage short-circuited or supply voltage of 1.5 V or less

OFF: Open (leakage current: 0.1 mA max.)

Function

  • Measurement value display
  • present value/set value/output value display
  • Display reverse
  • ECO mode
  • number of display digit changes
  • Sample hold
  • peak hold
  • bottom hold, peak-to-peak hold
  • Self-peak hold
  • self-bottom hold
  • zero reset
  • Initial reset
  • direct threshold value setting
  • position teaching
  • Hysteresis width setting
  • timing inputs
  • reset input
  • Judgement output hold input
  • monitor focus
  • (A-B) calculations6
  • (A+B) calculations (see note 4.)
  • sensor disconnection detection
  • Zero reset memory
  • function lock
  • non-measurement setting
  • Clamp value setting
  • scale inversion
  • zero reset indicator
  • Span adjustment
  • warming-up display
  • pressing force alarm

Indicators

Judgement indicators: High (orange), pass (green), low (yellow), 7-segment main digital display (red), 7-segment sub-digital
display (yellow), power ON (green), zero reset (green), enable (green)

Power supply voltage

12 to 24 VDC±10%, ripple (p-p): 10% max.

Current consumption

140 mA max. (with sensor connected), for 24-VDC power supply voltage: 140 mA max. (with sensor connected)

Ambient temperature

Operating and storage: 0 to 50°C (with no icing or condensation)

Temperature characteristic

0.03% F.S./°C

Connection method

Prewired (standard cable length: 2 m)

Weight (packed state)

Approx. 350 g

Materials

Case: PBT (polybutylene terephthalate), cover: Polycarbonate

Sensor heads

Item

ZX-TDS01T

ZX-TDS04T

ZX-TDS04T-L

Measurement range

1 mm

4 mm

Maximum actuator travel distance

Approx. 1.5 mm

Approx. 5 mm

Resolution7

0.1 µm

Linearity8

±0.3% F.S.

Operating force 9

Approx. 0.7 N

Approx. 0.25 N

Degree of protection (sensor head)

IEC60529, IP67

IEC60529, IP54

Mechanical durability

10,000,000 operations min.

Ambient temperature

Operating: 0 to 50°C, storage: - 15 to 60°C (with no icing or condensation)

Ambient humidity

Operating and storage: 35% to 85% (with no icing or condensation)

Temperature characteristic10

Sensor head

0.03% F.S./°C

Preamplifier

0.01% F.S./°C

Weight (packed state)

Approx. 100 g

Materials

Sensor head

Stainless steel

Preamplifier

Polycarbonate

Accessories

Instruction manual, preamplifier mounting brackets (ZX-XBT1)


1. When using the ZX-TDA11/41 with the SmartMonitor, either the ZX-SFW11EV3 or the
ZX-SW11EV3 SmartMonitor must be used. Earlier versions cannot be used.

2. The ZX-SFW11EV3 SmartMonitor can be used only to set functions and monitor waveforms.

3. The response speed of the linear output is calculated as the measurement period x (average count setting + 1).
The response speed of the judgement outputs is calculated as the measurement period x (average count setting + 1).

4. The output can be switched between a current output and voltage output using a switch on the bottom of the amplifier unit.

5. Setting is possible via the monitor focus function.

6. A calculating unit (ZX-CAL2) is required.

7. The resolution is given as the minimum value that can be read when a ZX-TDA_1 amplifier unit is connected. This value is taken 15 minutes after turning ON the power with the average number of operations set to 256.

8. The linearity is given as the error in an ideal straight line displacement output.

9. These figures are representative values that apply for the measurement mid-point, and are for when the provided actuator is used, with the actuator moving downwards. If the actuator moves horizontally or upwards, the operating force will be reduced. Also, if an actuator other than the standard one is used, the operating force will vary with the weight of the actuator itself.

10. These figures are representative values that apply for the mid-point of the measurement range.

1. When using the ZX-TDA11/41 with the SmartMonitor, either the ZX-SFW11EV3 or the
ZX-SW11EV3 SmartMonitor must be used. Earlier versions cannot be used.

2. The ZX-SFW11EV3 SmartMonitor can be used only to set functions and monitor waveforms.

3. The response speed of the linear output is calculated as the measurement period x (average count setting + 1).
The response speed of the judgement outputs is calculated as the measurement period x (average count setting + 1).

4. The output can be switched between a current output and voltage output using a switch on the bottom of the amplifier unit.

5. Setting is possible via the monitor focus function.

6. A calculating unit (ZX-CAL2) is required.

7. The resolution is given as the minimum value that can be read when a ZX-TDA_1 amplifier unit is connected. This value is taken 15 minutes after turning ON the power with the average number of operations set to 256.

8. The linearity is given as the error in an ideal straight line displacement output.

9. These figures are representative values that apply for the measurement mid-point, and are for when the provided actuator is used, with the actuator moving downwards. If the actuator moves horizontally or upwards, the operating force will be reduced. Also, if an actuator other than the standard one is used, the operating force will vary with the weight of the actuator itself.

10. These figures are representative values that apply for the mid-point of the measurement range.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me ZX-T

zx-t img prod
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for ZX-T

By completing this form you can request a quotation. Your personal details will be handled confidentially.

zx-t img prod

Personal details

ZX-T
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads