Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G6D4

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G6D4

G6D4

G6D4

Model with Push-In Plus technology Added to Terminal Relays with Four-point Output Lineup

  • Realized 5 A rating by optimal designs for wide variety of applications (Push-In Plus technology).
  • Push-In Plus terminal enables work reduction and requires no retightening.
  • Short Bars (order separately) ensure easy common wiring and crossover wiring to adjacent terminal relays.
  • Double wire method enables branch wiring (Push-In Plus technology)
  • Each relay has independent coils and contacts for PLC output compatible (both NPN and PNP).
  • Mechanical Relay models and power MOS FET relay models (for high frequency contact ratings) are available.
  • LED operation indicator, diode for coil surge absorption, and tools for easy removal of relays are included as standard equipment.
  • UL and CSA certification for standard models. VDE certification for Screws terminal, TÜV certification for Push-In Plus terminal. IP20 protection code for Push-In Plus models."

Specifications & ordering info

Ordering information

Relays

Terminal Mounted Relay type Contact form Operation coil ratings Order code
2
When your order, specify the rated voltage.
Push-In Plus technology Mechanical Relay SPST x 4
(1NO x 4)
12 VDC G6D-F4PU
24 VDC
Power MOS FET relay 12 VDC G3DZ-F4PU
24 VDC

Accessories (Order Separately)

Connection socket (single sales available)

Applicable model Operation coil ratings Order code
2
When your order, specify the rated voltage.
G6D-F4PU/G3DZ-F4PU
(Model with Push-In Plus technology)
12 VDC P6DF-F4PU
24 VDC
Note:

Single socket which does not mount a relay (with cover).

Short Bar (G6D-F4PU/G3DZ-F4PU (Model with Push-In Plus technology))

Pitch Applicable models Number of poles Color Order code
2
Replace the box () in the model number with the code for the covering color. Selection of the box (): R=Red, S=Blue, Y=Yellow
7.75 mm G6D-F4PU
G3DZ-F4PU
P6DF-F4PU
2 Red (R)
Blue (S)
Yellow (Y)
PYDN-7.75-020
3 PYDN-7.75-030
4 PYDN-7.75-040
20 PYDN-7.75-200
Note:

Use the Short Bars for crossover wiring within one Socket or between Sockets.

Replacement Relay (G6D-F4PU/G3DZ-F4PU (Model with Push-In Plus technology))

Applicable Terminal Relay Model Operation coil ratings Order code
2
When your order, specify the rated voltage.
G6D-F4PU 12 VDC G6D-1A-ASI
24 VDC
G3DZ-F4PU 12 VDC G3DZ-2R6PL
24 VDC

Parts for DIN Track Mounting

Appearance Type Order code
DIN Tracks 1 m PFP-100N
0.5 m PFP-50N
End Plate
2
When mounting support rail, please use End Plate (Model PFP-M).
PFP-M
Spacer PFP-S

Specifications

G6D Mechanical Relay

Coil ratings

Operation coil rating Rated current
(mA)
Coil resistance
(Ω)
Must operate voltage
(V)
Must release voltage
(V)
Max. voltage
(V)
Power consumption
(mW)
DC 12 18.7 720 70% max.
2
The must operate voltage is 75% or less of the rated voltage if the relay is mounted in the upside down.
10% min. 130% Approx. 200
24 10.5 2,880
Note:
  1. Rated current and coil resistance were measured at a coil temperature of 23°C with a tolerance of ±20%.
  2. Performance characteristic data are measured at a coil temperature of 23°C.
  3. The maximum allowable voltage is the maximum value of the operating voltage for the relay coil operating power supply. There is no continuous allowance.
  4. The rated current includes the terminal’s LED current.

Contact ratings

Model G6D-F4PU
(Model with Push-In Plus technology)
Load Resistive load (cos φ = 1)
Rated load 5 A at 250 VAC, 5 A at 30 VDC
Rated carry current 5 A
Max. switching voltage 250 VAC, 30 VDC
Max. switching current 5 A
Max. switching capacity
(reference value)
1,250 VA, 150 W

Characteristics

Model G6D-F4PU
(Model with Push-In Plus technology)
Item Relay output
Contact resistance
2
Measurement condition: 1 A at 5 VDC
100 mΩ max.
Operate time
2
Ambient temperature condition: 23°C
10 ms max.
Release time
2
Ambient temperature condition: 23°C
10 ms max.
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric
strength
Between coil and
contacts
2,000 VAC, 50/60 Hz for 1 min
Between contacts of
the same polarity
750 VAC, 50/60 Hz for 1 min
Shock resistance voltage
(between coil and contacts)
4,000 V (1.2 × 50 μs)
Vibration
resistance
Destruction 10 to 55 to 10 Hz, 0.75-mm single amplitude
(1.5-mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75-mm single amplitude
(1.5-mm double amplitude)
Shock
resistance
Destruction 500 m/s2
Malfunction 100 m/s2
Endurance Mechanical 20,000,000 operations min.
(switching frequency: 18,000 operations/hr)
Electrical
2
Ambient temperature condition: 23°C
70,000 operations min.
(5 A at 250 VAC, resistive load)70,000 operations min.
(5 A at 30 VDC, resistive load)(at 1,800 switching frequencies/hr)
Failure rate P Level
(reference value
2
This value is measured at 120 switching frequencies/min.
)
10 mA at 5 VDC
Ambient operating temperature,
Ambient storage temperature
–25 to 55°C (with no icing)
Ambient operating humidity 45% to 85%
LED color Yellow
Sealing IP20
Weight Approx. 95 g

G3DZ Power MOS FET Relay Specifications

Input (per G3DZ Power MOS FET Relay)

Rated voltage Operating voltage Must operate
voltage level
Must release
voltage level
Input impedance Rated current
DC 12 9.6 to 14.4 VDC 9.6 VDC max. 1 VDC min. 2 kΩ ±20% 8.0 mA ±20%
24 19.2 to 28.8 VDC 19.2 VDC max. 4 kΩ ±20% 8.2 mA ±20%
Note:

The rated current includes the terminal’s LED current.

Output (per G3DZ Power MOS FET Relay)

Rated operating voltage Load voltage range Load current Inrush current resistance

5 to 240 VAC

5 to 100 VDC

3 to 264 VAC

3 to 125 VDC

100 μ to 0.3 A 6 A (10 ms)
Note:

There is no output polarity for the G3DZ.

Characteristics

Model G3DZ-F4PU (Model with Push-In Plus technology)
Item Power MOS FET relay output
Must operate time 10 ms max.
Release time 15 ms max.
Output ON-resistance 2.4 Ω max.
Leakage current at OFF state 10 μA max. (at 125 VDC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength between I/O 2,000 VAC, 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude
(1.5-mm double amplitude)
Shock resistance 500 m/s2
Ambient operating temperature,
Ambient storage temperature
–25 to 55°C (with no icing)
Ambient operating humidity 45% to 85%
LED color Yellow
Sealing IP20
Weight Approx. 95 g

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G6D4

g6d4 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G6D4

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g6d4 prod

Personal details

G6D4

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation