Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F440-F

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F440-F

F440-F

MicroHAWK F440-F Smart Camera

User-configurable smart camera.

The F440-F C-Mount Smart Camera with the latest AutoVISION user interface is a highly configurable smart camera with a 35 frame-per-second 5 megapixel monochrome global shutter sensor. The C-mount lens, external lighting options, and 5 megapixel sensor optimize the F440-F for virtually any machine vision applications. 

The F440-F is pin-compatible with the MicroHAWK F430-F smart camera, ensuring a clear upgrade path with all the same wiring accessories. AutoVISION – the intuitive setup tool for the F440-F – allows you to configure highly complex applications quickly and easily.

Features

  • 5 MP monochrome global shutter sensor.
  • 35 FPS image acquisition.
  • C-mount lens-compatible.
  • External lighting-compatible (dedicated strobe output).
  • Smallest smart camera in its class.
  • IP40-rated.
  • Support for Digital I/O, RS-232, Ethernet TCP/IP, EtherNet/IP™, and PROFINET communications.
  • PoE (Power over Ethernet) or direct 24V.

Specifications & ordering info

Product Number of pixels Camera type Autofocus Frame rate Illumination Software option(s) Image width Image height Shutter type Communication port(s) Degree of protection (IP) Application Digital output type Description
Smart camera, no Optics, 5 MP, mono, no light, AutoVISION + Verification
Smart camera, no optics, 5 MP, mono, no light, AutoVISION Sensor
Smart camera, no Optics, 5 MP, mono, no light, AutoVISION + Verification + Visionscape
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F440-F

f440f angled 800x800 en prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F440-F

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f440f angled 800x800 en prod

Personal details

F440-F

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

AutoVISION - Machine Vision, Simplified

  • Easiest software available for beginners  to machine vision experts
  • Simplifies common machine vision applications
  • Intuitive navigation with instant automated feedback to facilitate installation, setup and use 
  • Scalable to more complex applications
  • Comprehensive tool set
  • Built in emulator for testing on stored images
  • Built in WebHMI for easy monitoring.

Web browser interface for easy integration

The WebMonitor software pre-installed in the smart camera allows you to view inspection status simply by connecting your tablet or PC that has web browser.

F440 – Complete with Solution Packages for AutoID+ Applications

The F440-F comes supplied with a new suite of solution packages containing sample images, job files, instructions, installation distances and a bill of materials greatly simplifying deployment for the less experienced user.

f440f slide9 1920x774px en sol
f440f slide10 1920x774px en sol.
f440f slide11 1920x774px en sol

AutoID+

Traceability is a focus for many manufacturers as they strive to reach Industry 4.0 levels of automation and efficiency, manufactures demand the highest read rates possible sometimes in the most challenging environments, The AutoID+ tool set* consists of advanced machine vision algorithms that have evolved over many years for code reading, optical code reading (OCR), optical code verification (OCV) and code quality.

*For AutoID+, an A or V license is required.

Decode Tool

The decode tool uses Omron’s patent decode algorithm X-mode to read barcodes and 2d codes on high contrast labels and the most challenging direct part marked codes.

OCR Tool

The OCR tool comes equipped with a preloaded, trainable font library and uses a multi-neural network model to allow for greater character variation that can happen in the print process, additionally multiple lines of text can be read in a single ROI (region of interest).

OCV Tool

The OCV tool detects defects measured from the character string using the reference character string. Automatically locates on the target string even if the position differs without the need for any other location tools. *Up to 15°

Symbol Verification Tool

The F440-F A and V license models come fully equipped with a symbol quality verification tool for simple print quality verification of codes to application standards such as ISO15415, AIM DPM/ISO 29158 and ISO 15416, the tool automatically generates reports.

AutoVISION: 30+ High-Level Machine Vision Tools

3 Software Licenses Available

S License – AutoVISION Sensor - Includes the AutoVISION machine vision tools. 
 
Locate, Count, Presence/Absence, Measure, Logic, 

A License – Full AutoVISION. + Code Reading, OCR, Code Verification, OCV, String Match/Format.

V License – Full AutoVISION and Visionscape. Allows use of Front Runner with 106 standard Machine Vision tools.

Downloads