Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E6F-C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E6F-C

E6F-C

Rugged housing rotary encoder

The E6F family of dia 60mm rotary encoders features a rugged housing.

  • Strong shaft for max 120 N in radial direction and max 50 N in thrust direction)
  • Water- and oil-proof structure (IP65f)

Specifications & ordering info

Product Model Construction size Pulses per rotation Signal outputs Shaft diameter Power supply voltage Output type Connection method Cable length Description
Encoder, incremental, 1000 ppr, 12 to 24 VDC complimentary output, 2 m cable
Encoder, incremental, 100ppr, 12-24VDC, complimentary output, 2m cable
Encoder, incremental, 200ppr, 12-24VDC, complimentary output, 2m cable
Encoder, incremental, 360ppr, 12-24VDC, complimentary output, 2m cable
Encoder, incremental, 500ppr, 12-24VDC, complimentary output, 2m cable
Encoder, incremental, 600ppr, 12-24VDC, complimentary output, 2m cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E6F-C

e6f-c img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E6F-C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e6f-c img prod

Personal details

E6F-C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation