Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to D4ER-N

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4ER-N

D4ER-N

Oil resistant limit switch with better reliability for applications with frequent switching in oily environment

Limit Switch with HNBR/Fluororubber for superior resistance to oil to prevent infiltration of moving sections.

  • HNBR/Fluororubber parts prevent infiltration of oil from moving sections 
  • Fluorine resin cable withstands cutting oil
  • Models available with SmartClick connectors 
  • Minute load model with gold cladding is optimal for electronic control
  • Approved by EN (TÜV)
  • IP67G is the degree of protection which is defined according to the Japanese Industrial Standards JIS C0920

Specifications & ordering info

Ordering information

Cable type

Actuator

Order code

Standard load

Micro load

Right-hand

Left-hand

Right-hand

Left-hand

Roller plunger

D4ER-1A21N

D4ER-1A22N

D4ER-2A21N

D4ER-2A22N

Crossroller plunger

D4ER-1B21N

D4ER-1B22N

D4ER-2B21N

D4ER-2B22N

Plunger

D4ER-1C21N

D4ER-1C22N

D4ER-2C21N

D4ER-2C22N

Sealed roller plunger

D4ER-1D21N

D4ER-1D22N

D4ER-2D21N

D4ER-2D22N

Sealed crossroller plunger

D4ER-1E21N

D4ER-1E22N

D4ER-2E21N

D4ER-2E22N

Roller lever

D4ER-1G21N

D4ER-1G22N

D4ER-2G21N

D4ER-2G22N

Long roller plunger

D4ER-1L21N

D4ER-1L22N

D4ER-2L21N

D4ER-2L22N

Pre-wired (pig-tail) type

Actuator

Order code

Standard load

Micro load

Right-hand

Left-hand

Right-hand

Left-hand

Roller plunger

D4ER-1A21N-DTK1EJ

D4ER-1A22N-DTK1EJ

D4ER-2A21N-DTK1EJ

D4ER-2A22N-DTK1EJ

Crossroller plunger

D4ER-1B21N-DTK1EJ

D4ER-1B22N-DTK1EJ

D4ER-2B21N-DTK1EJ

D4ER-2B22N-DTK1EJ

Plunger

D4ER-1C21N-DTK1EJ

D4ER-1C22N-DTK1EJ

D4ER-2C21N-DTK1EJ

D4ER-2C22N-DTK1EJ

Sealed roller plunger

D4ER-1D21N-DTK1EJ

D4ER-1D22N-DTK1EJ

D4ER-2D21N-DTK1EJ

D4ER-2D22N-DTK1EJ

Sealed crossroller plunger

D4ER-1E21N-DTK1EJ

D4ER-1E22N-DTK1EJ

D4ER-2E21N-DTK1EJ

D4ER-2E22N-DTK1EJ

Roller lever

D4ER-1G21N-DTK1EJ

D4ER-1G22N-DTK1EJ

D4ER-2G21N-DTK1EJ

D4ER-2G22N-DTK1EJ

Long roller plunger

D4ER-1L21N-DTK1EJ

D4ER-1L22N-DTK1EJ

D4ER-2L21N-DTK1EJ

D4ER-2L22N-DTK1EJ

(4) Pre-wired connector
- DTK1EJ: Pre-wired connector
(30-cm oil-resistant cable, M12 Smartclick connector)
None: No connector (oil-resistance cable: 2 m)

Specifications

 

Degree of protection

IP67 (IEC 60529) and IP67G (JIS C 0920 Annex 1)1

Durability

Mechanical

4,000,000 operations min.

Electrical

500,000 operations min. (Standard load: 1 A at 30 VDC, resistive load/Micro load: 0.1 A at 30 VDC, resistive load)

4,000,000 operations min. (10 mA at 24 VDC, resistive load)

Operating speed

0.1 mm/sec to 0.5 m/sec

Operating frequency

Mechanical: 120 operations/min

Electrical: 30 operations/min

Dielectric strength

Between terminals of same polarity

1,000 VAC, 50/60 Hz for 1 min

Between each terminal and
non-current-carrying metal part

1,500 VAC, 50/60 Hz for 1 min/U imp at 2.5 kV
(EN 60947-5-1)

Vibration resistance

Malfunction

10 to 55 Hz, 1.5-mm double amplitude

Shock resistance

Destruction

1,000 m/s 2 max. (IEC 68-2-27)

Malfunction

300 m/s 2 max. (IEC 68-2-27)

Ambient operating temperature

5 ° C to 70 ° C (with no icing or condensation)

Ambient operating humidity

35% to 95%RH (with no condensation)

 


1. The IP67G is the degree of protection which is defined according to the JIS (Japanese Industrial Standards).
The IP67 indicates the same level of protection as defined by the IEC, and the G indicates that a device has resistance to oil.

(4) Pre-wired connector
- DTK1EJ: Pre-wired connector
(30-cm oil-resistant cable, M12 Smartclick connector)
None: No connector (oil-resistance cable: 2 m)

1. The IP67G is the degree of protection which is defined according to the JIS (Japanese Industrial Standards).
The IP67 indicates the same level of protection as defined by the IEC, and the G indicates that a device has resistance to oil.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me D4ER-N

d4er-n prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for D4ER-N

By completing this form you can request a quotation. Your personal details will be handled confidentially.

d4er-n prod

Personal details

D4ER-N

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation