Industrial Automation
Industrial Automation | Europe
Country

When speed counts: EtherCAT I/O

EtherCAT is an extremely fast industrial automation network, which uses standard Ethernet cabling. It makes very efficient use of the standard Ethernet transmission frame, with each node accessing the entire frame on the fly. This reduces the delay in each slave to microsecond level. Its deterministic nature makes EtherCAT extremely suitable for motion control. Omron provides PLC-based as well as stand-alone motion control solutions based on EtherCAT. The GX-series I/O units provide the basic in- and outputs for such systems, including high-speed encoder inputs which can feed position information into the controller.

  • Compact size IP20 housing
  • Expandable digital I/Os
  • Detachable I/O terminal blocks
  • Selectable high-speed input response time
Language(s)
Title
en de es fr it
C-series Wired Remote I/O System Manual PDF - - - -
GX Users Manual PDF - - - -
Language(s)
Title
en de es fr it
GX Datasheet PDF - - - -
GX Junction box Datasheet PDF - - - -
Sysmac Catalogue PDF - - - -
Language(s)
Title
en de es fr it
GX Junction box Product Leaflet PDF - - - -
One Machine Network Brochure PDF PDF PDF PDF PDF
Remote IO Product Brochure PDF PDF PDF PDF PDF