Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to A165E

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

A165E

A165E

Emergency stop switch

The A165E line-up offers E-Stop switches with various head types. For flexible application, a wide range of accessories is provided. To set up easy installation and maintenance, various contact combinations are available.

  • Direct opening mechanism with minimum contact separation of 3mm
  • Safety lock mechanism prevents misuse
  • Short mounting depth
  • Modular construction; easy installation using snap-in switch

Specifications & ordering info

Ordering information

Switches

Rated voltage

Pushbutton color

Pushbutton size

Terminal

Contact

Order code

Standard load
(125 VAC at 5 A,
250 VAC at 3 A,
30 VDC at 3 A)

LED

24 VDC

Red

30 dia.

Solder terminal

SPST-NC

A165E-LS-24D-01

DPST-NC

A165E-LS-24D-02

None

-

SPST-NC

A165E-S-01

DPST-NC

A165E-S-02

TPST-NC

A165E-S-03U

LED

24 VDC

40 dia.

SPST-NC

A165E-LM-24D-01

DPST-NC

A165E-LM-24D-02

None

-

SPST-NC

A165E-M-01

DPST-NC

A165E-M-02

TPST-NC

A165E-M-03U

Note: The above models have a surface indication of “RESET.” Models with “STOP” indication are also available. For further information, contact your Omron representative.

Accessories (order separately)

Item

Type

Precautions

Order code

Yellow plate

Yellow, 45 dia.

Use this as an emergency stop nameplate.

A16Z-5070

Panel plug

Round

Used for covering the panel cutouts for future panel expansion.

A16ZT-3003

Tightening tool

-

Useful for repetitive mounting. Be careful not to tighten excessively.

A16Z-3004

Extractor

-

Convenient for extracting the switch and lamp.

A16Z-5080

Specifications

 

Rated voltage

Resistive load

A165E series

A165E_-U series

125 VAC

5 A

1 A

250 VAC

3 A

0.5 A

30 VDC

3 A

1 A

Minimum applicable load

150 mA at 5 VDC

1 mA at 5 VDC

 

Features

Characteristics

Operating force (OF) max.

14.7 N

Releasing force (RF) min.

0.1 N·m

Pretravel (PT)

3.5±0.5 mm
(3±0.5 mm In case of A165E_U series)

 

Item

Emergency stop switch

Allowable operating frequency

Mechanical

20 operations/minute max.

Electrical

10 operations/minute max.

Insulation resistance

100 MΩ min. (at 500 VDC)

Dielectric strength

1,000 VAC, 50/60 Hz for 1 min between terminals of same polarity
2,000 VAC, 50/60 Hz for 1 min between terminals of different polarity and also between each terminal and ground
1,000 VAC, 50/60 Hz for 1 min between lamp terminals 1

Durability

Mechanical

100,000 operations min.

Electrical

100,000 operations min.

Ambient temperature

Operating: -10 to 55°C (with no icing or condensation)
Storage: -25 to 65°C (with no icing or condensation)

Protection against electric shock

Class II


1. LED not mounted. Test them with the LED removed.

1. LED not mounted. Test them with the LED removed.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me A165E

a165e img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for A165E

By completing this form you can request a quotation. Your personal details will be handled confidentially.

a165e img prod

Personal details

A165E

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads