Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX-LD30V

Laser displacement sensor head, 30+/-2mm, spot focus, for highly reflective surfaces (requires amplifier)

Specifications

Repeat accuracy 25 µm
Relative linearity deflection 0.2 %
Sensing distance 30 mm
Sensing distance (min.) 28 mm
Spot size 75 µm
Sensing method Background suppression
Material housing Aluminium
Degree of protection (IP) IP40

Accessories

ZX-CAL2 Calculation unit for ZX proximity Smart Sensor
ZX-LDA11-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor NPN outputs
ZX-LDA41-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor PNP outputs
ZX-SF11 RS-232C communications interface
ZX-XC4A 4M Extension cable (amplifier to head), 4m

Downloads