Specifications
Servo control method | MECHATROLINK II |
Drive supply voltage | 230 V single phase |
Rated output | 0.4 kW |
Accessories
R88A-FIK104-SE | G/G5 series RFI filter; 4.1 A, 230 VAC, for 400 W models |
|
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadWe are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadYou now have access to
A confirmation email has been sent to
Continue to pagePlease log in or get direct access to download this document
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadServo control method | MECHATROLINK II |
Drive supply voltage | 230 V single phase |
Rated output | 0.4 kW |
R88A-FIK104-SE | G/G5 series RFI filter; 4.1 A, 230 VAC, for 400 W models |
|