Specifications
Servo control method | EtherCAT |
Drive supply voltage | 400 V three phase |
Rated output | 3 kW |
Product Height (unpacked) | 246.4 mm |
Product Width (unpacked) | 90 mm |
Product Depth (unpacked) | 236.05 mm |
Product Weight (unpacked) | 3400 g |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadWe are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadYou now have access to
A confirmation email has been sent to
Continue to pagePlease log in or get direct access to download this document
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadServo control method | EtherCAT |
Drive supply voltage | 400 V three phase |
Rated output | 3 kW |
Product Height (unpacked) | 246.4 mm |
Product Width (unpacked) | 90 mm |
Product Depth (unpacked) | 236.05 mm |
Product Weight (unpacked) | 3400 g |