Specifications
Servo control method | EtherCAT |
Drive supply voltage | 400 V three phase |
Rated output | 3 kW |
Product Weight (unpacked) | 4600 g |
Accessories
R88A-FI1SA309-SE | 1SA Servo RFI filter; 400 VAC , for 1 kW to 3 kW drives |
|
Spare parts
R88A-CN101B | 1S Brake interlock connector (CN12) |
|
|
R88A-CN102A | 1S motor connector (CNC) for 230 V, 1.5 to 3 kW and 400 V, 0.6 to 3 kW |
|