NYB13-315E6
Industrial Box PC with Intel® Core™ i3-1115GRE, 8 GB RAM (non ECC), 1 PCIe + 2 drive slots, WIN 10 IoT 2021 (64-bit), 1 TB HDD, NY Monitor Link
Specifications
Max. number of motion axes | 0 axes |
Processor family | Intel® Core™ i3 |
Processor specification | 1115GRE (2.2 GHz) |
Cooling method | Passive cooling (fanless) |
Memory | 8 GB RAM (non ECC) |
Storage | 1 TB HDD |
Operating system | Windows 10 IoT Enterprise 2021 LTSC - 64 bit |
Expansion slot | 1 x PCIe slot (X4 lanes) |
Modular port | NYML |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, USB |
Video output | DisplayPort++ |
Material housing | Aluminium, black |
Degree of protection (IP) | IP20 |
Operating temperature | 0-55 °C |
Supply voltage DC | 20.4-28.8 V |
Product Height (unpacked) | 73 mm |
Product Width (unpacked) | 282 mm |
Product Depth (unpacked) | 195 mm |
Product Weight (unpacked) | 3000 g |
Accessories
FH-VUAB 2M | Vision system accessory FH USB cable touch panel 2 m |
|
|
FH-VUAB 5M | Vision system accessory FH USB cable touch panel 5 m |
|
|
NY000-AB01 | Wall mount bracket for Box PC |
|
|
NYM12W-C1000 | Industrial Monitor, 12.1" display with capacitive touchscreen, Build-in mounting, DVI-D port |
|
|
NYM15W-C1000 | Industrial Monitor, 15.4" display with capacitive touchscreen, Build-in mounting, DVI-D port |
|
|
NYM19W-C1000 | Industrial Monitor, 18.5" display with capacitive touchscreen, Build-in mounting, DVI-D port |
|
|
S8BA-24D24D240LF | UPS, DIN rail type, DC-DC, 10A, 240W |
|
|
S8BW-C02 | UPS Connection cable (CONTACT) |
|