NY532-1300-013443760
Machine Controller for 16 axes, Industrial Panel PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 256 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, NYML Port, 18.5" (1920x1080) display with capacitive touchscreen
Specifications
IPC type | Panel PC |
Controller type | Machine Control |
Max. number of motion axes | 16 axes |
Screen diagonal | 18.5 in |
Processor family | Intel® Core™ i5 |
Processor specification | 7440EQ (2.9 GHz) |
Cooling method | Active cooling (fan) |
Memory | 8 GB RAM (non ECC) |
Storage | 256 GB CFast MLC |
Operating system | Windows 10 IoT Enterprise 2019 LTSC - 64 bit |
Expansion slot | No Expansion |
Modular port | NYML |
Communication port(s) | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP, USB |
Video output | DVI-I |
Display ratio | 16:9 |
Number of pixels, horizontal | 1920 |
Number of pixels, vertical | 1080 |
Type of display | TFT |
Touchscreen technology | Projected capacitive |
Mounting method | Build-in |
Material housing | Aluminium, black |
Degree of protection (IP), front side | IP65 |
Operating temperature | 0-55 °C |
Supply voltage DC | 20.4-28.8 V |
Height of the front | 303 mm |
Width of the front | 481 mm |
Height of panel cutout | 285 mm |
Width of panel cutout | 463 mm |
Product Weight (unpacked) | 7000 g |
Accessories
FH-VUAB 2M | Vision system accessory FH USB cable touch panel 2 m |
|
|
FH-VUAB 5M | Vision system accessory FH USB cable touch panel 5 m |
|
|
NYM12W-C1000 | Industrial Monitor, 12.1" display with capacitive touchscreen, Build-in mounting, DVI-D port |
|
|
NYM15W-C1000 | Industrial Monitor, 15.4" display with capacitive touchscreen, Build-in mounting, DVI-D port |
|
|
NYM19W-C1000 | Industrial Monitor, 18.5" display with capacitive touchscreen, Build-in mounting, DVI-D port |
|
|
S8BA-24D24D240LF | UPS, DIN rail type, DC-DC, 10A, 240W |
|
|
S8BW-C02 | UPS Connection cable (CONTACT) |
|