NX1P2-9B40DT1
Sysmac NX1P CPU with 40 Digital Transistor I/O (PNP), 1 MB memory, EtherCAT (0 servo axes, 2 PTP axes, 8 EtherCAT nodes), EtherNet/IP and 2 serial option port
Specifications
Primary task cycle time | 4 ms |
Program memory | 1 MB |
Variables memory | 2 MB |
Max. number of synchronous axes | 0 |
Max. number of PTP axes | 2 |
Number of digital inputs | 24 |
Input type | PNP/NPN |
Number of digital outputs | 16 |
Output type | PNP |
Number of serial option boards | 2 |
Max. number of expansion units | 8 |
Max. number of remote I/O nodes | 8 |
Communication port(s) | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP |
Number of Ethernet ports | 2 |
Number of USB ports | 0 |
Communication option(s) | Serial RS-232C, Serial RS-422, Serial RS-485 |
Real-time clock | |
Supply voltage DC | 20.4-28.8 V |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 154 mm |
Product Depth (unpacked) | 71 mm |
Accessories
CJ1W-BAT01 | Battery for CJ1M PLCs |
|
|
GX-JC03 | 3-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06 | 6-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06-H | 6-port EtherCAT Junction module, 24 VDC power supply, with node switches |
|
|
NX-PF0730 | NX I/O power feed unit, 5-24 V DC input, 8 terminals, 10A, screwless push-in connector, 12mm wide |
|
|
NX1W-ADB21 | Sysmac NX1P Analog I/O screwless option board, 2 x analog inputs 0 to 10 V, resolution 1/4000 or 0 to 20 mA, resolution 1:2000 |
|
|
NX1W-CIF01 | Sysmac NX1P RS-232C screwless (15 m max.) serial communication option board |
|
|
NX1W-CIF11 | Sysmac NX1P RS422/485 screwless (50 m max.) serial communication option board |
|
|
NX1W-CIF12 | Sysmac NX1P RS422/485 screwless (isolated 500 m max.) serial communication option board |
|
|
NX1W-DAB21V | Sysmac NX1P Analog I/O screwless option board, 2 x analog outputs 0 to 10 V, resolution 1:4000 |
|
|
NX1W-MAB221 | Sysmac NX1P Analog I/O screwless option board, 2 x analog inputs 0 to 10 V, resolution 1:4000 or 0 to 20 mA, resolution 1:2000, 2 x analog outputs 0 to 10 V, resolution 1:4000 |
|
|
SYSMAC-SE201L | Sysmac Studio license. 1 Single user. |
|
|
W4S1-05D | 5-port enhanced Ethernet switch |
|
|
XS6W-6LSZH8SS20CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m |
|
|
XS6W-6LSZH8SS500CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m |
|
Spare parts
NX-END02 | Spare part - End plate for NX1P controller |
|