NX-OD6121
32 Digital Outputs, Standard speed, NPN 12~24 VDC, 0.5 A/point, 4 A/NX Unit, screwless push-in connector, 24 mm wide
Specifications
I/O system | NX I/O Bus |
Type of module | Digital I/O |
Number of digital inputs | 0 |
Digital input type | None |
OFF/ON delay | 0.1-0.8 ms |
Number of digital outputs | 32 |
Digital output type | NPN |
Permitted voltage at output | 10.2-28.8 V |
Output current | 0.5 A |
Short-circuit protected outputs | |
Signal processing | Free running, Standard speed, Synchronous |
IO-Link master | |
I/O connection type | Push-in |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Communication port(s) | None |
Number of IOV (V+) terminals | 0 |
Number of IOG (V-) terminals | 0 |
Number of COM terminals | 0 |
Degree of protection (IP) | IP20 |