NB7W-TW01B
Touch screen HMI, 7 inch WVGA (800 x 480 pixel), TFT color, Ethernet + USB Host
The production of this product is planned to end on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Screen diagonal | 7 in |
Number of pixels, horizontal | 800 |
Number of pixels, vertical | 480 |
Type of display | TFT |
Frame colour | Black |
Number of Ethernet ports | 1 |
Number of USB ports | 2 |
Number of RS-232 ports | 2 |
Number of RS-422 ports | 1 |
Number of RS-485 ports | 1 |
Number of colours of the display | 65536 |
Number of grey-scales/blue-scales of display | 64 |
Degree of protection (IP), front side | IP65 |
Width of the front | 202.0 mm |
Height of the front | 148 mm |
Width of panel cutout | 191 mm |
Height of panel cutout | 137 mm |
Built-in depth | 46 mm |
Product Weight (unpacked) | 1000 g |