Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DT-LS1CD

Monitoring relay 17.5 mm wide, Conductive level control for liquid, 10k to 100k Ohm, 1 x SPDT, 24 V AC/DC

Specifications

Application Ordinary purified water, Sewage water
Functions Conductive level control
Cable length 100 m
Installation type DIN Rail
Terminal Push-in
Size 17.5 mm
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Output type Relay
Contact description SPDT
Body color Black
Number of inputs for electrodes 3

Accessories

BF-1 Electrode holder, 1-pole electrode, standard type (150°C), liquid with low specific resistance
BF-3 Electrode holder, 3 way, standard type (150°C)
BF-5
BS-1 Electrode holder, 1-pol electrode, for high pressure or high temperature applications (250ºC), 1.96Mpa
F03-11 Protective cover for electrode holders PS or BF series)
F03-12 PS Electrode Holder Mounting Plate
F03-14 1P Electrode separator, 1 electrode, ceramic, 250 °C max, 15 g
F03-14 5P Electrode separator, 5 electrodes, ceramic, 250 °C max, 30 g
F03-60 SUS316 Set including F03-01 SUS316 electrode, F03-02 SUS316 connecting nuts, F03-03 SUS316 lock nuts
PH-2 HAIPREN CODE 20M Underwater Electrode, Hypalon cable, double pole, 20 m length
PS-31 SUS304 1000MM Electrode set, holder & electrodes, 1 m length, 4 mm diameter, non-extendable
PS-31 SUS304 300MM Electrode set, holder & electrodes, 0.3 m length, 4 mm diameter, non-extendable
PS-3S Electrode holder, 3 way
PS-4S Electrode holder, 4 way
PS-5S Electrode holder, 5 way
Y92A-D1A Plastic cover for H3DT & K8DT

Downloads