J7TKN-B-32
Overload relay, 3-pole, 23-32 A, direct mounting on J7KN10-40, hand and auto reset
Specifications
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | - |
Setting range D.O.L. (A) | 23-32 A |
Setting range Star-delta [A] | 40-55 A |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 80.5 mm |
Product Depth (unpacked) | 70 mm |