GRT1-CP1-L
SmartSlice positioning unit, 1 x encoder input (A/B/Z), 100 kHz, 24 VDC PNP / RS422 line driver inputs, 1 x 24 VDC PNP control input, 2 x PNP 0.5 A range control outputs
This product has been discontinued; production has ended on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
I/O system | GRT1 I/O Bus |
Type of module | Positioning |
I/O connection type | Push-in |
Digital input type | Incremental encoder, Line driver (RS-422), PNP |
Digital output type | PNP |
Number of encoder input channels | 1 |
Max. encoder input frequency | 100 kHz |
Number of status inputs | 1 |
Number of status outputs | 2 |
Number of IOV (V+) terminals | 1 |
Number of IOG (V-) terminals | 2 |
Number of COM terminals | 0 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 84 mm |
Product Width (unpacked) | 15 mm |
Product Depth (unpacked) | 74.4 mm |
Product Weight (unpacked) | 120 g |
Accessories
GRT1-PD2 | SmartSlice I/O power feed module, 24 VDC input |
|
|
GRT1-PD2G | SmartSlice I/O power feed module with electronic overload protection, 24 VDC input |
|