Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3RV-ST500-D 110VAC

Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 110 VAC

Specifications

Isolation Photocoupler
LED indicator
Mounting method DIN rail
Number of phases 1
Operating voltage range, DC 3-26.4 V
Supply voltage AC 88-121 V
Rated operation current Ie at AC-1 3 A
Terminal Push-in

Downloads