G3PW-A245EC-S-FLK
Single phase power controller, constant current type, 45 A, screw terminals
Specifications
Application | Power control |
Number of phases | 1 |
Mounting method | Screw |
Terminal | Screw |
Features | Constant current |
LED indicator | |
Rated operational voltage, AC | 100-240 V |
Operating voltage range, AC | 85-264 V |
Rated operation current Ie at AC-1 | 45 A |
Permissible I²t value | 1600 A²s |
Applicable heater capacity (AC1: resistive load) | 11 kW |
Supply voltage DC | 1-5 V |
Maximum operating temperature | 55 °C |
Minimum operating temperature | -15 °C |
Functions | Heater burnout detection |
Communication port(s) | Serial RS-485 |