F3SG-4RA0960-14
Safety Sensor, F3SG-R Advanced, Type 4, 14 mm resolution, range 0.3 to 10.0 m, height 960 mm, PNP/NPN
Specifications
Type of safety according to IEC 61496-1 | 4 |
Type of protection | Finger protection |
Detection capability | 14 mm |
Safety field height | 960 mm |
Beam gap | 10 mm |
Number of beams | 95 |
Number of protected semiconductor outputs | 2 |
Number of semiconductor outputs with signalling function | 1 |
Maximum safety range | 10 m |
Minimum operating distance | 0.3 m |
Response time | 13 ms |
Cascadable | |
With muting function | |
With beam coding | |
Type of switching output of the OSSD | PNP/NPN |
Communication port(s) | USB |
Suitable for safety functions | |
Scope of delivery | Transmitter and receiver |
Wavelength of the sensor | 870 nm |
Connection method | M12 pigtail Smartclick connector |
Supply voltage DC | 19.2-28.8 V |
Voltage type | DC |
Max. output current at protected output | 300 mA |
Degree of protection (IP) | IP67 |
Ambient temperature | -10-55 °C |
Overall length | 1008 mm |
Height of sensor | 35 mm |
Width of sensor | 35 mm |