F3S-TGR-NSPC-20-02
Non-contact door switch, coded, small sensor, 2 m cable, plastic, 2NC contacts
Specifications
Door switch type | Non-contact, Hall coded |
Guard-lock | |
Coding | Basic |
Material housing | Polyester |
Ambient temperature (operating) | -25-80 °C |
Door contacts NC | 2 |
Door contacts NO | 0 |
LED indicator | |
Connection method | Cable |
Cable length | 2 m |
Cable exit direction | Left |
Degree of protection (IP) | IP69K |
Output type | PNP |
Shape | Rectangular compact |
Overall length | 50 mm |
Height of sensor | 13 mm |
Width of sensor | 25.5 mm |
Switch without actuator |