F3S-TGR-NMPR-21-05-R
Safety Non-Contact Door switch, Reed, Miniature plastic Housing, 2NC/1NO, 5 m pre-wired, Cable entry right sided
Specifications
Door switch type | Non-contact, Reed |
Guard-lock | |
Coding | Uncoded |
Material housing | Polyester |
Ambient temperature (operating) | -25-80 °C |
Door contacts NC | 2 |
Door contacts NO | 1 |
LED indicator | |
Connection method | Cable |
Cable length | 5 m |
Cable exit direction | Right |
Degree of protection (IP) | IP69K |
Output type | Reed contact |
Shape | Rectangular miniature |
Overall length | 41 mm |
Height of sensor | 13 mm |
Width of sensor | 26 mm |
Switch without actuator |